Hydraulic Coupling Flat Face (HFP 061101)

Hydraulic Coupling Flat Face HFP 061101

Product Details:

Manufacturer part number: HFP 061101

Brand: PREVOST

Price: 56.85

Delivery time: 7 Days


Technical Data:

Nominal Diameter: 6 mm

BSPP Female Thread: G 1/4

Flow Rate: 12 (nominal) l/min

Max. Operating Pressure: 300 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HFP 061101

Part Number
HFP 061101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
BSPP Female Thread Flow Rate
(l/min)
Max. Operating Pressure
(bar)

56.85 €

1 7 Days 6G 1/412 (nominal)300

Loading...

  1. 1

Basic information

Temperature(°C) - 25 to +100 Application Industry Construction Body: steel
Technology Ball lock Connection Automatic Profile ISO F

This page is Hydraulic Coupling Flat Face, part number HFP 061101.
You can find the detail information about specifications and dimensions on part number HFP 061101.

Variation of this product

Part Number
HFP 131102
HFP 131103
HFP 201103
HFP 201104
HFP 251104
HFP 251105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Diameter
(mm)
BSPP Female Thread Flow Rate
(l/min)
Max. Operating Pressure
(bar)

68.33 €

1 7 Days 13G 3/823 (nominal)250

68.33 €

1 7 Days 13G 1/223 (nominal)250

103.33 €

1 7 Days 20G 1/245 (nominal)250

103.33 €

1 7 Days 20G 3/445 (nominal)250

200.80 €

1 7 Days 25G 3/4100 (nominal)250

200.80 €

1 7 Days 25G 1100 (nominal)250

Tech Support