Thread Tail Adaptors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EFT 3413
EFT 3415
EFT 3419
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
For Hose ID
(mm)
Length
(mm)
Height
(mm)

7.70 €

1 7 Days 27133041

6.73 €

1 7 Days 28153042

8.00 €

1 7 Days 27193142

Loading...

  1. 1

Basic information

Temperature(�C) -15 - +60 Max. Operating Pressure(bar) 10|10 BSPP Male Thread G 3/4

Tech Support