Hydraulic Push-Pull Couplers (HPA 131103)

Hydraulic Push-Pull Couplers HPA 131103

Product Details:

Manufacturer part number: HPA 131103

Brand: PREVOST

Price: 27.05

Delivery time: 7 Days


Technical Data:

Female Thread: G 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HPA 131103

Part Number
HPA 131103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Female Thread

27.05 €

1 7 Days G 1/2

Loading...

  1. 1

Basic information

Temperature(°C) - 25 to +100 Nominal Diameter(mm) 13 Application Agricultural
Flow Rate(l/min) 45 (nominal) Max. Operating Pressure(bar) 250 Construction Body: steel
Technology Ball lock Connection Semi-automatic

This page is Hydraulic Push-Pull Couplers, part number HPA 131103.
You can find the detail information about specifications and dimensions on part number HPA 131103.

Variation of this product

Part Number
HPA 131221
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Female Thread

29.08 €

1 7 Days M22 x 1.5

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support