Tapered Male Thread Adaptor

Tapered Male Thread Adaptor
[Specifications]
・Construction: Ø 6 - 9 - 12 mm : Brass, Ø 16 mm : Stainless steel and chromium
・Applications: Cooling circuits, cleaning, rinsing, food processing industry

[Features]
・PREOL fittings are compact and suitable for various industrial needs:
・Temperature regulation circuits for injection press moulds used for thermoplastics, alloys and aluminium
・Cooling circuits on welders and miscellaneous equipment, cleaning and washing water circuits on machine tools
・They can be used for a variety of applications: clod water circuits, hot water, glycol water, heat transfer fluids and thermoregulation in injection presses
・The fitting is self-sealing
・On unfitting, the check valve shuts off the fluid supply

It can be used:
・with a full-flow adaptor, without shut-off valve (single shut-off)
・with a check valve adaptor (double shut-off)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PREOL 066160
PREOL 066161
PREOL 096153
PREOL 096161
PREOL 096162
PREOL 126154
PREOL 126162
PREOL 126163
PREOL 166164
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Male Thread ID Passage
(mm)

3.68 €

1 7 Days R 1/86

3.68 €

1 7 Days R 1/46

3.98 €

1 7 Days G 1/29

4.27 €

1 7 Days R 1/49

4.27 €

1 7 Days R 3/89

11.18 €

1 7 Days G 3/412

11.93 €

1 7 Days R 3/812

11.93 €

1 7 Days R 1/212

29.85 €

1 7 Days R 3/416

Loading...

  1. 1

Basic information

Temperature(°C) +15 to +200 Application Cooling circuits, cleaning, rinsing, food processing industry Max. Operating Pressure(bar) 16
Construction Ø 6 - 9 - 12 mm : Brass, Ø 16 mm : Stainless steel and chromium

Tech Support