Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PREOL 166819
Width(mm) | 32 | For Hose ID(mm) | 19 | Length(mm) | 37 |
---|---|---|---|---|---|
ID Passage(mm) | 16 | Max. Operating Pressure(bar) | 16 | Height(mm) | 143 |
This page is Hose Tail Adaptor, part number PREOL 166819.
You can find the detail information about specifications and dimensions on part number PREOL 166819.