Parts for Automatic Electric Drain Valves, 304 Stainless Steel Solenoid (Part Numbers)

Parts for Automatic Electric Drain Valves, 304 Stainless Steel Solenoid
Condensates collected by filtration or separation equipment throughout the network should be removed often to avoid contaminating the entire system or damage to pneumatic tools.
Drains are an effective solution to remove condensates and contaminates.
The proper drain choice is dependent on the overall size of the system, the location to be equipped and the accessibility of the air line.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ELV 14INOX

Part Number
ELV 14INOX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.77 €

1 7 Days

Loading...

  1. 1

Basic information

Temperature +2 to +55 °C Operating pressure 0 to 16 bar Description 304 stainless steel solenoid
ID Passage 4.5 Drain opening 0.5 - 10 sec Drain cycle 0.5 - 45 min
Supply voltage 24 - 220 V 50/60 HZ

This page is Parts for Automatic Electric Drain Valves, 304 Stainless Steel Solenoid, part number ELV 14INOX.
You can find the detail information about specifications and dimensions on part number ELV 14INOX.

Tech Support