Valve Bracket, PPS1 CIRSI Series

Valve Bracket, PPS1 CIRSI Series
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPS1 CIRSI16
PPS1 CIRSI20
PPS1 CIRSI25
PPS1 CIRSI32
PPS1 CIRSI40
PPS1 CIRSI50
PPS1 CIRSI63
PPS1 CIRSI80
PPS1 CIRSI100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Pipe OD
(mm)

6.72 €

1 7 Days 16

6.72 €

1 7 Days 20

6.92 €

1 7 Days 25

6.92 €

1 7 Days 32

7.53 €

1 7 Days 40

7.53 €

1 7 Days 50

6.62 €

1 7 Days 63

7.02 €

1 7 Days 80

20.48 €

1 6 Days 100

Loading...

  1. 1

Tech Support