Manufacturer part number: PPS1 LK50
Brand: PREVOST
Price: 22.32 €
Delivery time: 7 Days
For Valve Diameter: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 LK50
Temperature | - 20 to +80 °C | Operating pressure | 0 to 16 bar | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Highlight | Scalable system | Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium |
Meets standards | PED REACH |
This page is Lock Kit for Valve, PPS1 LK Series, part number PPS1 LK50.
You can find the detail information about specifications and dimensions on part number PPS1 LK50.
Part Number |
---|
PPS1 LK100 |
PPS1 LK1625 |
PPS1 LK3240 |
PPS1 LK6380 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Valve Diameter (mm) |
---|---|---|---|---|---|
16.92 € | 1 | 6 Days | 100 | ||
17.37 € | 1 | 7 Days | 16 to 25 | ||
18.43 € | 1 | 7 Days | 32 to 40 | ||
17.17 € | 1 | 7 Days | 63 to 80 |