Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E37430
Part Number
|
---|
E37430 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Bore Length Bl (mm) | Materials | Design | Process Connection | Max. Permissible Flow Velocity (m/s) | Sensor Connection | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Installation | Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.20 € | 1 | 4 Days | 400 | 228.6 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 300 mm | welding adapter Ø 38.1 mm | 25 | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | 191 | - | - | - |
Loading...
This page is Welding Thermowell Sensors, part number E37430.
You can find the detail information about specifications and dimensions on part number E37430.
Configure
Basic Attributes
Probe Length(mm)
Surface Characteristics Ra/Rz of the Wetted Parts
Installation
Dimensions(mm)
Pressure Rating(bar)
Bore Length Bl(mm)
Materials
Design
Process Connection
Max. Permissible Flow Velocity(m/s)
Sensor Connection
Installation Length EL(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E35220 |
E37411 |
E37421 |
E37431 |
E37450 |
E38395 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Bore Length Bl (mm) | Materials | Design | Process Connection | Max. Permissible Flow Velocity (m/s) | Sensor Connection | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Installation | Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.86 € | 1 | 4 Days | 100 | - | stainless steel (1.4571/316Ti ) | - | welding adapter Ø 30 mm | - | G 1/2 | 173 | - | < 0.6 / - | - | Ø 10 | ||
90.06 € | 1 | 4 Days | 300 | 87 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 50 mm | welding adapter Ø 34 mm | - | G 1/2 sealing cone Ø 6 mm | - | 49 | ≤ 0.6 / - | - | - | ||
93.83 € | 1 | 4 Days | 300 | 137 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 100 mm | welding adapter Ø 34 mm | - | G 1/2 sealing cone Ø 6 mm | - | 99 | ≤ 0.6 / - | - | - | ||
97.85 € | 1 | 4 Days | 300 | 187 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 150 mm | welding adapter Ø 34 mm | - | G 1/2 sealing cone Ø 6 mm | - | 149 | ≤ 0.6 / - | - | - | ||
178.90 € | 1 | 4 Days | 400 | 304.8 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 350 mm | welding adapter Ø 38.1 mm | 13 | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | 267 | - | - | - | ||
137.84 € | 1 | 4 Days | 160 | 83 | stainless steel (1.4435 / 316L) | For temperature sensors EL = 83 mm | welding adapter Ø 12 mm | - | G 3/8 internal thread Ø 3 mm | - | 50 | < 0.4 / - | - | - |