Welding Thermowell Sensors (E30403)

Welding Thermowell Sensors E30403

Product Details:

Manufacturer part number: E30403

Brand: IFM ELECTRONIC

Price: 90.55

Delivery time: 4 Days


Technical Data:

Pressure Rating: 300 bar

Bore Length Bl: - mm

Materials: stainless steel (1.4404 / 316L)

Design: -

Process Connection: Ø 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30403

Part Number
E30403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Bore Length Bl
(mm)
Materials Design Process Connection Max. Permissible Flow Velocity
(m/s)
Sensor Connection Probe Length
(mm)
Installation Length EL
(mm)
Surface Characteristics Ra/Rz of the Wetted Parts Installation Dimensions
(mm)

90.55 €

1 4 Days 300-stainless steel (1.4404 / 316L)-Ø 35 mm-G 1/2 sealing cone Ø 8.2 mm126.5-< 0.6TA343x, TAA431, TAD191-

Loading...

  1. 1

This page is Welding Thermowell Sensors, part number E30403.
You can find the detail information about specifications and dimensions on part number E30403.

Variation of this product

Part Number
E35210
E35220
E37411
E37421
E37430
E37431
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Bore Length Bl
(mm)
Materials Design Process Connection Max. Permissible Flow Velocity
(m/s)
Sensor Connection Probe Length
(mm)
Installation Length EL
(mm)
Surface Characteristics Ra/Rz of the Wetted Parts Installation Dimensions
(mm)

98.69 €

1 4 Days 100-stainless steel (1.4571/316Ti )-welding adapter Ø 30 mm-G 1/273-< 0.6 / --Ø 10

105.86 €

1 4 Days 100-stainless steel (1.4571/316Ti )-welding adapter Ø 30 mm-G 1/2173-< 0.6 / --Ø 10

90.06 €

1 4 Days 30087stainless steel (1.4404 / 316L)For temperature sensors EL = 50 mmwelding adapter Ø 34 mm-G 1/2 sealing cone Ø 6 mm-49≤ 0.6 / ---

93.83 €

1 4 Days 300137stainless steel (1.4404 / 316L)For temperature sensors EL = 100 mmwelding adapter Ø 34 mm-G 1/2 sealing cone Ø 6 mm-99≤ 0.6 / ---

173.20 €

1 4 Days 400228.6stainless steel (1.4404 / 316L)For temperature sensors EL = 300 mmwelding adapter Ø 38.1 mm251/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT-191---

97.85 €

1 4 Days 300187stainless steel (1.4404 / 316L)For temperature sensors EL = 150 mmwelding adapter Ø 34 mm-G 1/2 sealing cone Ø 6 mm-149≤ 0.6 / ---

Tech Support