Progressive Ring Fitting (E30016)

Progressive Ring Fitting E30016

Product Details:

Manufacturer part number: E30016

Brand: IFM ELECTRONIC

Price: 32.70

Delivery time: 4 Days


Technical Data:

Pressure Rating: 50 bar

MAWP (for Applications According to CRN): - bar

Materials: stainless steel (1.4571/316Ti )

Process Connection: threaded connection G 1/2

Sensor Connection: Ø 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30016

Part Number
E30016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
MAWP (for Applications According to CRN)
(bar)
Materials Process Connection Sensor Connection Tightening Torque
(Nm)
Accessories (Included)

32.70 €

1 4 Days 50-stainless steel (1.4571/316Ti )threaded connection G 1/2Ø 10 mm--

Loading...

  1. 1

Basic information

Installation Progressive ring fitting

This page is Progressive Ring Fitting, part number E30016.
You can find the detail information about specifications and dimensions on part number E30016.

Variation of this product

Part Number
E30024
E30047
E30049
E33431
E33433
E40258
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
MAWP (for Applications According to CRN)
(bar)
Materials Process Connection Sensor Connection Tightening Torque
(Nm)
Accessories (Included)

33.91 €

1 4 Days 50-stainless steel (1.4571/316Ti )threaded connection 1/2"NPTØ 10 mm--

33.31 €

1 4 Days 50-stainless steel (1.4571/316Ti )threaded connection G 1/2Ø 6 mm--

33.31 €

1 4 Days 50-stainless steel (1.4571/316Ti )threaded connection 1/4"NPTØ 6 mm--

32.70 €

1 4 Days 50-stainless steel (1.4571/316Ti )threaded connection G 1/4Ø 6 mm--

32.70 €

1 4 Days 50-stainless steel (1.4571/316Ti )threaded connection M12 x 1Ø 6 mm--

49.75 €

1 4 Days 50-stainless steel (1.4404 / 316L); Gasket: FKMthreaded connection G 1/2Ø 8 mm-Gasket

Tech Support