Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TK6110 |
TK6310 |
TK7110 |
TK7130 |
TK7310 |
TK7460 |
TK7480 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Protection | Probe Diameter (mm) | Process Connection | Min. Installation Depth (mm) | Measuring Element | Operating Voltage (V) | Output Function | Ambient Temperature (°C) | Medium Temperature (°C) | Tightening Torque (Nm) | Installation Length EL (mm) | Measuring Range (°C) | Display | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
181.94 € | 1 | 4 Days | 400 | - | 6 | threaded connection G 1/4 | - | 1 x Pt 1000; (to DIN EN 60751, class A) | 9.6-32 DC; ("supply class 2" to cULus) | complementary | -40-80 | -40-145 | 35 | 50 | -20-140 | operation: LED, green switching status: LED, yellow | ||
181.94 € | 1 | 4 Days | 400 | - | 6 | threaded connection 1/4"NPT | - | 1 x Pt 1000; (to DIN EN 60751, class A) | 9.6-32 DC; ("supply class 2" to cULus) | complementary | -40-80 | -40-145 | - | 50 | -20-140 | operation: LED, green switching status: LED, yellow | ||
181.94 € | 1 | 4 Days | 400 | - | 6 | threaded connection G 1/4 | - | 1 x Pt 1000; (to DIN EN 60751, class A) | 9.6-32 DC; ("supply class 2" to cULus) | normally open | -40-80 | -40-145 | 35 | 50 | -25-140 | Switching status: 2 x LED, yellow | ||
266.16 € | 1 | Quote | 300 | IP 67 | - | threaded connection G 1/4 external thread | 15 | 1 x Pt 1000; (to DIN EN 60751, class B) | 9.6-32 DC; (operating voltage "supply class 2" according to cULus) | normally open | -25-70 | -25-125; (145 max. 1 h) | 35 | 39 | -25-140 | Switching status: 2 x LED, yellow With scale: Yes | ||
181.94 € | 1 | 4 Days | 400 | - | 6 | threaded connection 1/4"NPT | - | 1 x Pt 1000; (to DIN EN 60751, class A) | 9.6-32 DC; ("supply class 2" to cULus) | normally open | -40-80 | -40-145 | - | 50 | -25-140 | Switching status: 2 x LED, yellow | ||
208.55 € | 1 | 4 Days | 300 | - | 6 | threaded connection G 1/2 | - | 1 x Pt 1000; (to DIN EN 60751, class A) | 9.6-32 DC; ("supply class 2" to cULus) | normally open / normally closed | -40-80 | -40-145 | 45 | 250 | -25-140 | Switching status: 2 x LED, yellow | ||
278.33 € | 1 | Quote | 300 | IP 67 | - | threaded connection G 1/2 external thread | 15 | 1 x Pt 1000; (to DIN EN 60751, class B) | 9.6-32 DC | normally open / normally closed | -25-70 | -25-125; (145 max. 1 h) | 45 | 267 | -25-140 | Switching status: 2 x LED, yellow With scale: Yes |
Loading...
Number of Inputs and Outputs | Number of digital outputs: 2 | Power-On Delay Time(s) | 0.5 | Electrical Design | PNP |
---|---|---|---|---|---|
Materials | stainless steel (1.4404 / 316L); PC; PBT; FKM | Current Consumption(mA) | < 30 | Protection Class | III |
Type of Short-Circuit Protection | pulsed | Electrical Connection | Connector: 1 x M12; Contacts: gold-plated | Reverse Polarity Protection | Yes |
Total Number of Outputs | 2 | Output Signal | Switching signal | Short-Circuit Protection | Yes |
Max. Voltage Drop Switching Output DC(V) | 2 | Special Feature | Gold-plated contacts | Application Media | Liquids and gases |
Permanent Current Rating of Switching Output DC(mA) | 500 | Overload Protection | Yes | Materials (Wetted Parts) | stainless steel (1.4404 / 316L); FKM |
Configure
Basic Attributes
Pressure Rating(bar)
Protection
Probe Diameter(mm)
Process Connection
Min. Installation Depth(mm)
Measuring Element
Operating Voltage(V)
Output Function
Ambient Temperature(°C)
Medium Temperature(°C)
Tightening Torque(Nm)
Installation Length EL(mm)
Measuring Range(°C)
Display
Filter by standard shipping days
Optional Attributes