O-Ring【1-10 Pieces Per Package】 (E30147)

O-Ring E30147

Product Details:

Manufacturer part number: E30147

Brand: IFM ELECTRONIC

Price: 10.79

Delivery time: 4 Days


Technical Data:

Materials: FKM

External Diameter: 34 mm

Inside Diameter: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30147

Part Number
E30147
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials External Diameter
(mm)
Inside Diameter
(mm)

10.79 €

10 Pieces Per Package

1 pack 4 Days FKM3431

Loading...

  1. 1

This page is O-Ring, part number E30147.
You can find the detail information about specifications and dimensions on part number E30147.

Variation of this product

Part Number
E30053
E30054
E30123
E30437
E30438
E40239
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Materials External Diameter
(mm)
Inside Diameter
(mm)

24.87 €

5 Pieces Per Package

1 pack 12 Days FKM2824

23.69 €

5 Pieces Per Package

1 pack 12 Days EPDM2824

7.23 €

1 4 Days FKM2824

7.46 €

1 3 Days FKM3226

5.09 €

1 3 Days EPDM3226

11.27 €

2 Pieces Per Package

1 pack 4 Days FKM54.2847.22

Tech Support