Flexible Coupling Encoders (E60027)

Flexible Coupling Encoders E60027
  • Volume Discount

Product Details:

Manufacturer part number: E60027

Brand: IFM ELECTRONIC

Price: 76.47

Delivery time: 4 Days


Technical Data:

Inside Diameter A2: 8 mm

Clamp Screw: M4 mm

Depth of the Clamping Hub: 7 mm

Max. Radial Shaft Misalignment: ± 0.3 mm

Materials: Aluminium


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E60027

Part Number
E60027
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside Diameter A2
(mm)
Clamp Screw
(mm)
Depth of the Clamping Hub
(mm)
Max. Radial Shaft Misalignment
(mm)
Materials Ambient Temperature
(°C)
Length
(mm)
Max. Revolution, Mechanical
(U/min)
External Diameter
(mm)
Inside Diameter A1
(mm)
Tightening Torque
(Nm)
Max. Axial Shaft Misalignment
(mm)
Max. Angular Displacement
(°)
Dimensions
(mm)
Rigidity of the Torsion Spring
(Nm/rad)

76.47 €

1 4 Days 8M47± 0.3Aluminium-248000256-± 0.5± 4.0Ø 25 / L = 24-

Loading...

  1. 1

This page is Flexible Coupling Encoders, part number E60027.
You can find the detail information about specifications and dimensions on part number E60027.

Variation of this product

Part Number
E60022
E60028
E60062
E60063
E60064
E60065
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside Diameter A2
(mm)
Clamp Screw
(mm)
Depth of the Clamping Hub
(mm)
Max. Radial Shaft Misalignment
(mm)
Materials Ambient Temperature
(°C)
Length
(mm)
Max. Revolution, Mechanical
(U/min)
External Diameter
(mm)
Inside Diameter A1
(mm)
Tightening Torque
(Nm)
Max. Axial Shaft Misalignment
(mm)
Max. Angular Displacement
(°)
Dimensions
(mm)
Rigidity of the Torsion Spring
(Nm/rad)

77.54 €

1 4 Days 10M47± 0.3Aluminium-2480002510-± 0.5± 4.0Ø 25 / L = 24-

76.47 €

1 4 Days 10M47± 0.3Aluminium-248000256-± 0.5± 4.0Ø 25 / L = 24-

52.61 €

1 4 Days 6M36± 0.25Aluminium-228000194-± 0.4± 3.5Ø 19 / L = 22-

52.61 €

1 4 Days 6M36± 0.25Aluminium-228000196-± 0.4± 3.5Ø 19 / L = 22-

69.54 €

1 4 Days 6M36.5± 0.25Aluminium-286000196-± 0.4± 4.0Ø 19 / L = 28-

69.54 €

1 4 Days 6M38± 0.35Aluminium-326000256-± 0.5± 4.0Ø 25 / L = 32-

Tech Support