Manufacturer part number: E60215
Brand: IFM ELECTRONIC
Price: 120.00 €
Delivery time: 4 Days
Inside Diameter A1: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E60215
Inside Diameter A2(mm) | 10 | Clamp Screw(mm) | M4 | Depth of the Clamping Hub(mm) | 6.5 |
---|---|---|---|---|---|
Max. Radial Shaft Misalignment(mm) | ± 0.25 | Materials | flange: 1.4404 (V4A/316L); Bellow: 1.4571 (V4A/316Ti) | Length(mm) | 29 |
Max. Revolution, Mechanical(U/min) | 10000 | External Diameter(mm) | 20 | Max. Axial Shaft Misalignment(mm) | ± 0.4 |
Max. Angular Displacement(°) | ± 4.0 | Dimensions(mm) | Ø 20 / L = 29 |
This page is Flexible Coupling Clamp, part number E60215.
You can find the detail information about specifications and dimensions on part number E60215.
Part Number |
---|
E60216 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inside Diameter A1 (mm) |
---|---|---|---|---|---|
120.00 € | 1 | 4 Days | 10 |