Protective Cover (E10179)

Protective Cover E10179

Product Details:

Manufacturer part number: E10179

Brand: IFM ELECTRONIC

Price: 6.92

Delivery time: 4 Days


Technical Data:

Materials: PTFE

Design: -

Sensor Connection: threaded connection M18 x 1 internal thread

External Diameter: 20 mm

Inside Diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E10179

Part Number
E10179
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Sensor Connection External Diameter
(mm)
Inside Diameter
(mm)
Installation Dimensions
(mm)

6.92 €

1 4 Days PTFE-threaded connection M18 x 1 internal thread20---

Loading...

  1. 1

This page is Protective Cover, part number E10179.
You can find the detail information about specifications and dimensions on part number E10179.

Variation of this product

Part Number
E10180
E10209
E10242
E10243
E10244
E12083
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Design Sensor Connection External Diameter
(mm)
Inside Diameter
(mm)
Installation Dimensions
(mm)

8.61 €

1 4 Days PTFE-threaded connection M30 x 1.5 internal thread32---

5.07 €

1 4 Days PTFE-threaded connection M12 x 1 internal thread14---

6.46 €

1 4 Days PTFE-threaded connection M12 x 1 internal thread16---

6.77 €

1 4 Days PTFE-threaded connection M18 x 1 internal thread22---

13.54 €

1 4 Days PTFE-threaded connection M30 x 1.5 internal thread36---

6.61 €

1 4 Days PTFE-threaded connection M18 x 1.5 internal thread22---

Tech Support