Reflector Sensors【1-2 Pieces Per Package】 (E20957)

Reflector Sensors E20957

Product Details:

Manufacturer part number: E20957

Brand: IFM ELECTRONIC

Price: 9.48

Delivery time: 4 Days


Technical Data:

Materials: Plastics

Design: rectangular, for red light and infrared light retro-reflective sensors

Ambient Temperature: -10-60 °C

Reflector Surface: 51 x 17 mm

Installation: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E20957

Part Number
E20957
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Ambient Temperature
(°C)
Reflector Surface
(mm)
Installation Dimensions
(mm)

9.48 €

1 4 Days Plasticsrectangular, for red light and infrared light retro-reflective sensors-10-6051 x 17-19 x 72.5 x 8

Loading...

  1. 1

This page is Reflector Sensors, part number E20957.
You can find the detail information about specifications and dimensions on part number E20957.

Variation of this product

Part Number
E20452
E20453
E20454
E20961
E20988
E20989
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Design Ambient Temperature
(°C)
Reflector Surface
(mm)
Installation Dimensions
(mm)

5.80 €

1 4 Days Plasticsrectangular, for red light and infrared light retro-reflective sensors-10-6045 x 28-32 x 65.5 x 8.5

11.01 €

1 4 Days Plasticsrectangular, for red light and infrared light retro-reflective sensors-10-6045 x 95-55 x 125.5 x 9.5

18.83 €

1 4 Days Plasticsrectangular, for red light and infrared light retro-reflective sensors-10-6096 x 96-100 x 100 x 9.5

7.10 €

1 4 Days Plasticsrectangular, for red light and infrared light retro-reflective sensors-10-5830 x 45-57 x 32.5 x 8

15.04 €

1 4 Days front panel: PMMA; base: ABSrectangular, for retro-reflective laser sensors-10-6045 x 8-10 x 62 x 3.5

15.04 €

1 4 Days front panel: PMMA; base: ABSrectangular, for retro-reflective laser sensors-10-6019 x 9.7-14 x 23 x 5

Tech Support