Mounting Adapter forl Sensors

Mounting Adapter forl Sensors
[Features]
・For optical distance sensors type O1D
・For installation in tanks and containers
・For use of the sensor for level measurement
・Easy, quick and inexpensive fixing
・Robust stainless steel design for use in harsh industrial environments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E21224

Part Number
E21224
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

174.84 €

1 4 Days

Loading...

  1. 1

Basic information

Materials flange: stainless steel (1.4404 / 316L); Sealing: FKM; Protective cover: PMMA transparent; screws: stainless steel; washers: stainless steel Design For optical distance sensors Tightening Torque(Nm) 0.6; (screws)
Dimensions(mm) 42 x 43.5 x 42 Accessories (Included) Cylinder screws: 4; washers: 4

This page is Mounting Adapter forl Sensors, part number E21224.
You can find the detail information about specifications and dimensions on part number E21224.

Tech Support