Shaft Encoder (RN6065)

Shaft Encoder RN6065

Product Details:

Manufacturer part number: RN6065

Brand: IFM ELECTRONIC

Price: 2,051.08

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RN6065

Part Number
RN6065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,051.08 €

1 3 Days

Loading...

  1. 1

Basic information

Protection IP 67 Materials flange: aluminium anodised; housing: aluminium anodised Function Principle Absolute
Operating Voltage(V) 10-30 DC Ambient Temperature(°C) -40-100 Length(mm) 116
Shaft Material stainless steel (1.4305 / 303) Revolution Type Single Turn Communication Interface SSI data interface
Inputs Reversal of direction of rotation; reset to zero Resolution 8192 revolutions; 13 bit Dimensions(mm) Ø 89
Shaft Design Solid shaft Shaft Diameter(mm) 10

This page is Shaft Encoder, part number RN6065.
You can find the detail information about specifications and dimensions on part number RN6065.

Variation of this product

Part Number
RN6066
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

1,376.62 €

1 4 Days

Tech Support