Multiturn Solid Shaft Encoder (RM3007)

Multiturn Solid Shaft Encoder RM3007

Product Details:

Manufacturer part number: RM3007

Brand: IFM ELECTRONIC

Price: 954.19

Delivery time: 4 Days


Technical Data:

Reference Temperature Torque: - °C

Protection: IP 67; (on the housing: IP 67; on the shaft: IP 67)

Materials: Aluminium

Current Consumption: 100; ((24 V)) mA

Protection Class: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RM3007

Part Number
RM3007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference Temperature Torque
(°C)
Protection Materials Current Consumption
(mA)
Protection Class Electrical Connection - Plug Accuracy
(°)
Storage Temperature
(°C)
Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Code Signal Reverse Polarity Protection Transmission Standard Shaft Material Output Function Protocol Detection System Max. Revolution, Mechanical
(U/min)
Short-Circuit Protection Max. Relative Air Humidity
(%)
Communication Interface Inputs Max. Starting Torque
(Nm)
Resolution Code Max. Revolution Electrical
(U/min)
Max. Power-On Delay Time
(ms)
Rated Insulation Voltage
(V)
IO-Link Revision Dimensions
(mm)
Required Master Port Type Transmission Type Shaft Diameter
(mm)

954.19 €

1 4 Days -IP 67; (on the housing: IP 67; on the shaft: IP 67)Aluminium100; ((24 V))----10-30 DC--40-85-YesDPV2----12000-98PROFIBUS DP--8192 steps; 4096 revolutions; 25 bitbinary----Ø 58 / L = 110--10

Loading...

  1. 1

Basic information

Function Principle Absolute Revolution Type multiturn Shaft Design solid shaft

This page is Multiturn Solid Shaft Encoder, part number RM3007.
You can find the detail information about specifications and dimensions on part number RM3007.

Variation of this product

Part Number
RM3006
RM7011
RM7012
RM7013
RM8001
RM8002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference Temperature Torque
(°C)
Protection Materials Current Consumption
(mA)
Protection Class Electrical Connection - Plug Accuracy
(°)
Storage Temperature
(°C)
Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Code Signal Reverse Polarity Protection Transmission Standard Shaft Material Output Function Protocol Detection System Max. Revolution, Mechanical
(U/min)
Short-Circuit Protection Max. Relative Air Humidity
(%)
Communication Interface Inputs Max. Starting Torque
(Nm)
Resolution Code Max. Revolution Electrical
(U/min)
Max. Power-On Delay Time
(ms)
Rated Insulation Voltage
(V)
IO-Link Revision Dimensions
(mm)
Required Master Port Type Transmission Type Shaft Diameter
(mm)

963.40 €

1 4 Days -IP 67; (on the housing: IP 67; on the shaft: IP 67)Aluminium100; ((24 V))----10-30 DC--40-85-YesDPV2----12000-98PROFIBUS DP--8192 steps; 4096 revolutions; 25 bitbinary----Ø 58 / L = 94--6

929.51 €

1 4 Days -IP 65; (on the housing: IP 65; on the shaft: IP 64)Aluminium230; ((10 V DC); 100 (24 V DC))----10-30 DC--40-85-Yes-6steel (1.4104)
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 110
Fixing flange: synchro-flange
-CANopen-6000-98CAN--8192 steps; 4096 revolutions; 25 bitbinary----Ø 58 / L = 94--6

925.13 €

1 4 Days -IP 65; (on the housing: IP 65; on the shaft: IP 64)Aluminium230; ((10 V DC); 100 (24 V DC))----10-30 DC--40-85-Yes-10steel (1.4104)
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 110
Fixing flange: clamping flange
-CANopen-6000-98CAN--8192 steps; 4096 revolutions; 25 bitbinary----Ø 58 / L = 110--10

1,014.74 €

1 4 Days -IP 67Housing cap: aluminium; Housing: steel230; ((10 V DC); 100 (24 V DC))----10-30 DC--40-85-Yes---CIP (Common Industrial Protocol)-12000Yes98DeviceNet--8192 steps; 4096 revolutions; 25 bitbinary----Ø 58 / L = 110--10

381.82 €

1 4 Days 25IP 65flange: aluminium; housing: steel powder-coated< 30----4.5-30 DC--40-85Clock input; TTL-compatible signals; clock and clock (inv.) from drivers to RS 422; data output; synchronous serial; TTL-compatible signals, data, and data (inv.)--6steel
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 110
---12000-98SSI data interfacereversal of direction of rotation; reset to zero34096 resolution; 8192 revolutions; 25 bitGray code; (increasing code values when turned clockwise (seen on the shaft))----Ø 36.5 / L = 69.5--6

382.94 €

1 4 Days 25IP 65flange: aluminium; housing: steel powder-coated< 30----4.5-30 DC--40-85Clock input; TTL-compatible signals; clock and clock (inv.) from drivers to RS 422; data output; synchronous serial; TTL-compatible signals, data, and data (inv.)--10steel
Max. shaft load axial (at the shaft end) [N]: 40
Max. shaft load radial (at the shaft end) [N]: 110
---12000-98SSI data interfacereversal of direction of rotation; reset to zero34096 resolution; 8192 revolutions; 25 bitGray code; (increasing code values when turned clockwise (seen on the shaft))----Ø 36.5 / L = 79--10

Tech Support