Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RA3500 |
RA3501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Reset Point rP (U/min) | Protection | Power-On Delay Time (s) | Materials | Current Consumption (mA) | Application | Electrical Connection - IO-Link | Function Principle | Storage Temperature (°C) | Ambient Temperature (°C) | Preset Point | Reset Point rP (Hz) | Max. Relative Air Humidity (%) | Revolution Type | Tightening Torque (Nm) | Set Point SP (U/min) | Parameter Setting Options | Max. Revolution Electrical (U/min) | Max. Power-On Delay Time (ms) | Set Point SP (Hz) | Dimensions (mm) | Display | Shaft Diameter (mm) | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
244.12 € | 1 | 4 Days | - | - | 0.5 | flange: aluminium; housing: stainless steel (1.4521 / 444); cable plug: PA | < 150 | - | Cable: 2 m, Ø 4.9 mm; radial, can also be used axially; 5 x 0.14 mm² | incremental | - | -40-80 | - | - | - | - | < 0.7; (Mounting screw) | - | Resolution; direction of rotation; HTL; TTL | 12000 | - | - | Ø 36.5 / L = 58.5 | - | 6 | - | ||
249.36 € | 1 | 4 Days | - | - | 0.5 | flange: aluminium; housing: stainless steel (1.4521 / 444); cable plug: PA | < 150 | - | Cable: 2 m, Ø 4.9 mm; radial, can also be used axially; 5 x 0.14 mm² | incremental | - | -40-80 | - | - | - | - | < 0.7; (Mounting screw) | - | Resolution; direction of rotation; HTL; TTL | 12000 | - | - | Ø 36.5 / L = 58.5 | - | 6 | - |
Loading...
Electrical Design | HTL/TTL | Protection Class | III | Accuracy(°) | 0.1 |
---|---|---|---|---|---|
Operating Voltage(V) | 4.75-30 DC | Reverse Polarity Protection | Yes | Detection System | magnetic |
Communication Interface | IO-Link | Resolution | 1-10000; (parameterisable; Factory setting: 1024) resolution | Switching Frequency(kHz) | 1000 |
IO-Link Revision | 1.1 | Transmission Type | COM2 (38.4 kBaud) | Shaft Design | hollow shaft open to one side |
Configure
Basic Attributes
Reset Point rP(U/min)
Protection
Application
Storage Temperature(°C)
Preset Point
Reset Point rP(Hz)
Max. Relative Air Humidity(%)
Revolution Type
Set Point SP(U/min)
Max. Power-On Delay Time(ms)
Set Point SP(Hz)
Display
Accessories (Included)
Power-On Delay Time(s)
Materials
Current Consumption(mA)
Electrical Connection - IO-Link
Function Principle
Ambient Temperature(°C)
Tightening Torque(Nm)
Parameter Setting Options
Max. Revolution Electrical(U/min)
Dimensions(mm)
Shaft Diameter(mm)
Filter by standard shipping days
Optional Attributes