Manufacturer part number: RA3103
Brand: IFM ELECTRONIC
Price: 256.21 €
Delivery time: 4 Days
Reset Point rP: - U/min
Protection: IP 65; IP 66; (on the housing: IP 67; on the shaft: IP 64)
Power-On Delay Time: 0.5 s
Materials: flange: aluminium; housing: stainless steel (1.4521 / 444)
Current Consumption: < 150 mA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RA3103
Part Number
|
---|
RA3103 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Reset Point rP (U/min) | Protection | Power-On Delay Time (s) | Materials | Current Consumption (mA) | Application | Electrical Connection - IO-Link | Function Principle | Storage Temperature (°C) | Ambient Temperature (°C) | Preset Point | Reset Point rP (Hz) | Max. Relative Air Humidity (%) | Revolution Type | Tightening Torque (Nm) | Set Point SP (U/min) | Parameter Setting Options | Max. Revolution Electrical (U/min) | Max. Power-On Delay Time (ms) | Set Point SP (Hz) | Dimensions (mm) | Display | Shaft Diameter (mm) | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
256.21 € | 1 | 4 Days | - | IP 65; IP 66; (on the housing: IP 67; on the shaft: IP 64) | 0.5 | flange: aluminium; housing: stainless steel (1.4521 / 444) | < 150 | - | Connector: 1 x M12, radial, can also be used axially; Moulded body: stainless steel (1.4401 / 316) | incremental | -40-85 | -40-85 | - | - | 95; (condensation not permissible) | - | < 0.7; (Mounting screw) | - | Resolution; direction of rotation; HTL; TTL | 12000 | - | - | Ø 36.5 / L = 58.5 | - | 10 | - |
Loading...
Electrical Design | HTL/TTL | Protection Class | III | Accuracy(°) | 0.1 |
---|---|---|---|---|---|
Operating Voltage(V) | 4.75-30 DC | Reverse Polarity Protection | Yes | Detection System | magnetic |
Communication Interface | IO-Link | Resolution | 1-10000; (parameterisable; Factory setting: 1024) resolution | Switching Frequency(kHz) | 1000 |
IO-Link Revision | 1.1 | Transmission Type | COM2 (38.4 kBaud) | Shaft Design | hollow shaft open to one side |
This page is Hollow Shaft Encoder, part number RA3103.
You can find the detail information about specifications and dimensions on part number RA3103.
Configure
Basic Attributes
Reset Point rP(U/min)
Application
Preset Point
Reset Point rP(Hz)
Revolution Type
Set Point SP(U/min)
Max. Power-On Delay Time(ms)
Set Point SP(Hz)
Display
Accessories (Included)
Protection
Power-On Delay Time(s)
Materials
Current Consumption(mA)
Electrical Connection - IO-Link
Function Principle
Storage Temperature(°C)
Ambient Temperature(°C)
Max. Relative Air Humidity(%)
Tightening Torque(Nm)
Parameter Setting Options
Max. Revolution Electrical(U/min)
Dimensions(mm)
Shaft Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RA3100 |
RA3101 |
RA3102 |
RA3110 |
RA3500 |
RA3501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Reset Point rP (U/min) | Protection | Power-On Delay Time (s) | Materials | Current Consumption (mA) | Application | Electrical Connection - IO-Link | Function Principle | Storage Temperature (°C) | Ambient Temperature (°C) | Preset Point | Reset Point rP (Hz) | Max. Relative Air Humidity (%) | Revolution Type | Tightening Torque (Nm) | Set Point SP (U/min) | Parameter Setting Options | Max. Revolution Electrical (U/min) | Max. Power-On Delay Time (ms) | Set Point SP (Hz) | Dimensions (mm) | Display | Shaft Diameter (mm) | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
244.12 € | 1 | 4 Days | - | IP 65; IP 66; (on the housing: IP 67; on the shaft: IP 64) | 0.5 | flange: aluminium; housing: stainless steel (1.4521 / 444) | < 150 | - | Connector: 1 x M12, radial, can also be used axially; Moulded body: stainless steel (1.4401 / 316) | incremental | -40-85 | -40-85 | - | - | 95; (condensation not permissible) | - | < 0.7; (Mounting screw) | - | Resolution; direction of rotation; HTL; TTL | 12000 | - | - | Ø 36.5 / L = 58.5 | - | 6 | - | ||
249.36 € | 1 | 4 Days | - | IP 65; IP 66; (on the housing: IP 67; on the shaft: IP 64) | 0.5 | flange: aluminium; housing: stainless steel (1.4521 / 444) | < 150 | - | Connector: 1 x M12, radial, can also be used axially; Moulded body: stainless steel (1.4401 / 316) | incremental | -40-85 | -40-85 | - | - | 95; (condensation not permissible) | - | < 0.7; (Mounting screw) | - | Resolution; direction of rotation; HTL; TTL | 12000 | - | - | Ø 36.5 / L = 58.5 | - | 6 | - | ||
260.32 € | 1 | 4 Days | - | IP 65; IP 66; IP 67; (on the housing: IP 67; on the shaft: IP 65) | 0.5 | flange: aluminium; housing: stainless steel (1.4521 / 444) | < 150 | - | Connector: 1 x M12, radial, can also be used axially; Moulded body: stainless steel (1.4401 / 316) | - | -40-85 | -40-85 | - | - | 95; (condensation not permissible) | - | < 0.7; (Mounting screw) | - | Resolution; direction of rotation; HTL; TTL | 12000 | - | - | Ø 36.5 / L = 58.5 | - | 12 | - | ||
473.41 € | 1 | 3 Days | - | IP 68; IP 69K | - | flange: stainless steel (1.4404 / 316L); housing: stainless steel (1.4404 / 316L) | < 150 | - | Connector: 1 x M12, axial; Moulded body: stainless steel (1.4401 / 316) | incremental | -40-85 | -40-85 | - | - | 95; (condensation not permissible) | incremental /singleturn | < 0.7; (Mounting screw) | - | Resolution; direction of rotation; HTL; TTL | 6000 | 500 | - | Ø 42 / L = 79.5 | - | 12 | - | ||
244.12 € | 1 | 4 Days | - | - | 0.5 | flange: aluminium; housing: stainless steel (1.4521 / 444); cable plug: PA | < 150 | - | Cable: 2 m, Ø 4.9 mm; radial, can also be used axially; 5 x 0.14 mm² | incremental | - | -40-80 | - | - | - | - | < 0.7; (Mounting screw) | - | Resolution; direction of rotation; HTL; TTL | 12000 | - | - | Ø 36.5 / L = 58.5 | - | 6 | - | ||
249.36 € | 1 | 4 Days | - | - | 0.5 | flange: aluminium; housing: stainless steel (1.4521 / 444); cable plug: PA | < 150 | - | Cable: 2 m, Ø 4.9 mm; radial, can also be used axially; 5 x 0.14 mm² | incremental | - | -40-80 | - | - | - | - | < 0.7; (Mounting screw) | - | Resolution; direction of rotation; HTL; TTL | 12000 | - | - | Ø 36.5 / L = 58.5 | - | 6 | - |