Pressure Transmitter

Pressure Transmitter
[Specifications]
・Application: For industrial applications, flush mountable for the food and beverage industry
・Operating Voltage(V): 10-30 DC, 20-32 DC
・Max. Load(Ω): 300, 700; (Ub = 24 V; (Ub - 10 V) / 20 mA)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PI1093
PI1094
PI1095
PI1096
PI1097
PI1098
PI1099
PS307A
PS308A
PS317A
PS3208
PS3407
PS3417
PS3427
PS3607
PS3617
PS4208
PS4407
PS4408
PS4417
PS4506
PS4607
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Temperature Coefficient Zero Point
(% of the span / 10 K)
Min. Pressure Cycles Protection Power-On Delay Time
(s)
Pressure Rating Measuring Range
(bar)
Materials Repeatability
(% of the span)
Design Application Analogue Current Output
(mA)
Process Connection Storage Temperature
(°C)
Operating Voltage
(V)
Long-Term Stability
(% of the span)
Electrical Connection Switch-On Peak Current Duration
(ms)
Ambient Temperature
(°C)
Integrated Watchdog Min. Bursting Pressure
(mbar)
Pressure Rating
(mbar)
Linearity Deviation
(% of the span)
Switching Amplifiers Characteristics Deviation Medium Temperature
(°C)
Max. Load
(Ω)
Short-Circuit Protection Special Feature Hysteresis Deviation
(% of the span)
Application Media Overload Protection Switch-On Peak Current
(mA)
No Dead Space Min. Insulation Resistance
(MΩ)
Temperature Coefficient Span
(% of the span / 10 K)
Installation Display Materials (Wetted Parts) Min. Bursting Pressure
(bar)
Type of Pressure

838.23 €

1 4 Days -< ± 0.05; (0-70 °C)100 millionIP 67; IP 69K0.5-25-125; (145 max. 1h)350 bar
5070 psi
35 MPa
100 bar
1450 psi
10 Mpa
Type of pressure: relative pressure
No dead space: Yes
-1-25stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE< ± 0.1; (with temperature fluctuations < 10 K; Turn down 1:1)-flush mountable for the food and beverage industry4-20. invertible; (scalable 1:4)threaded connection Aseptoflex external thread Aseptoflex-40-10020-32 DC< ± 0.1; (Turn down 1:1; per year)Connector: 1 x M12; Contacts: gold-plated30-25-80Yes--< ± 0.15; (Turn down 1:1)-< ± 0.2; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)-25-125; (145 max. 1h)300-Gold-plated contacts< ± 0.15; (Turn down 1:1)viscous media and liquids with suspended particles; liquids and gasesYes6-100; (500 V DC)< ± 0.15; (0-70 °C)freely rotatable housing 350°Display unit: 4 x LED, green
function display: alphanumeric display, 4-digit
measured values: alphanumeric display, 4-digit
Display unit: bar; psi; MPa; % of the span
ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE--

838.23 €

1 4 Days -< ± 0.05; (0-70 °C)100 millionIP 67; IP 69K0.5-25-125; (145 max. 1h)150 bar
2175 psi
15 MPa
50 bar
725 psi
5 Mpa
Type of pressure: relative pressure
No dead space: Yes
-1-10stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE< ± 0.1; (with temperature fluctuations < 10 K; Turn down 1:1)-flush mountable for the food and beverage industry4-20. invertible; (scalable 1:4)threaded connection Aseptoflex external thread Aseptoflex-40-10020-32 DC< ± 0.1; (Turn down 1:1; per year)Connector: 1 x M12; Contacts: gold-plated30-25-80Yes--< ± 0.15; (Turn down 1:1)-< ± 0.2; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)-25-125; (145 max. 1h)300-Gold-plated contacts< ± 0.15; (Turn down 1:1)viscous media and liquids with suspended particles; liquids and gasesYes6-100; (500 V DC)< ± 0.15; (0-70 °C)freely rotatable housing 350°Display unit: 4 x LED, green
function display: alphanumeric display, 4-digit
measured values: alphanumeric display, 4-digit
Display unit: bar; psi; MPa; % of the span
ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE--

838.23 €

1 4 Days -< ± 0.05; (0-70 °C)100 millionIP 67; IP 69K0.5-25-125; (145 max. 1h)100 bar
1450 psi
10000 kPa
30 bar
435 psi
3000 kPa
Type of pressure: relative pressure
No dead space: Yes
-1-4stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE< ± 0.1; (with temperature fluctuations < 10 K; Turn down 1:1)-flush mountable for the food and beverage industry4-20. invertible; (scalable 1:4)threaded connection Aseptoflex external thread Aseptoflex-40-10020-32 DC< ± 0.1; (Turn down 1:1; per year)Connector: 1 x M12; Contacts: gold-plated30-25-80Yes--< ± 0.15; (Turn down 1:1)-< ± 0.2; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)-25-125; (145 max. 1h)300-Gold-plated contacts< ± 0.15; (Turn down 1:1)viscous media and liquids with suspended particles; liquids and gasesYes6-100; (500 V DC)< ± 0.15; (0-70 °C)freely rotatable housing 350°Display unit: 4 x LED, green
function display: alphanumeric display, 4-digit
measured values: alphanumeric display, 4-digit
Display unit: bar; psi; kPa; % of the span
ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE--

838.23 €

1 4 Days 20< ± 0.05; (0-70 °C)100 millionIP 67; IP 69K0.5--0.124-2.5stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE< ± 0.1; (with temperature fluctuations < 10 K; Turn down 1:1)-flush mountable for the food and beverage industry4-20. invertible; (scalable 1:4)threaded connection Aseptoflex external thread Aseptoflex-40-10020-32 DC< ± 0.1; (Turn down 1:1; per year)Connector: 1 x M12; Contacts: gold-plated30-25-80Yes--< ± 0.15; (Turn down 1:1)-< ± 0.2; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)-25-125; (145 max. 1h)300-Gold-plated contacts< ± 0.15; (Turn down 1:1)viscous media and liquids with suspended particles; liquids and gasesYes6Yes100; (500 V DC)< ± 0.15; (0-70 °C)freely rotatable housing 350°Display unit: 6 x LED, green
function display: alphanumeric display, 4-digit
measured values: alphanumeric display, 4-digit
Display unit: bar; kPa; psi; inH2O; mWS; % of the span
ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE50relative pressure

861.57 €

1 4 Days -< ± 0.05; (0-70 °C)100 millionIP 67; IP 69K0.5--0.05-1stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE< ± 0.1; (with temperature fluctuations < 10 K; Turn down 1:1)-flush mountable for the food and beverage industry4-20. invertible; (scalable 1:4)threaded connection Aseptoflex external thread Aseptoflex-40-10020-32 DC< ± 0.1; (Turn down 1:1; per year)Connector: 1 x M12; Contacts: gold-plated30-25-80Yes3000010000< ± 0.15; (Turn down 1:1)-< ± 0.2; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)-25-125; (145 max. 1h)300-Gold-plated contacts< ± 0.15; (Turn down 1:1)viscous media and liquids with suspended particles; liquids and gasesYes6Yes100; (500 V DC)< ± 0.15; (0-70 °C)freely rotatable housing 350°Display unit: 6 x LED, green
function display: alphanumeric display, 4-digit
measured values: alphanumeric display, 4-digit
Display unit: mbar; kPa; psi; inH2O; mWS; % of the span
ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE-relative pressure

838.23 €

1 4 Days -< ± 0.05; (0-70 °C)100 millionIP 67; IP 69K0.5--0.0124-0.25stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE< ± 0.1; (with temperature fluctuations < 10 K; Turn down 1:1)-flush mountable for the food and beverage industry4-20. invertible; (scalable 1:4)threaded connection Aseptoflex external thread Aseptoflex-40-10020-32 DC< ± 0.1; (Turn down 1:1; per year)Connector: 1 x M12; Contacts: gold-plated30-25-80Yes300006000< ± 0.15; (Turn down 1:1)-< ± 0.2; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)-25-125; (145 max. 1h)300-Gold-plated contacts< ± 0.15; (Turn down 1:1)viscous media and liquids with suspended particles; liquids and gasesYes6Yes100; (500 V DC)< ± 0.15; (0-70 °C)freely rotatable housing 350°Display unit: 6 x LED, green
function display: alphanumeric display, 4-digit
measured values: alphanumeric display, 4-digit
Display unit: mbar; kPa; inH2O; mmWS; % of the span
ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE-relative pressure

861.57 €

1 4 Days -< ± 0.05; (0-70 °C)100 millionIP 67; IP 69K0.5--1-1stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE< ± 0.1; (with temperature fluctuations < 10 K; Turn down 1:1)-flush mountable for the food and beverage industry4-20. invertible; (scalable 1:4)threaded connection Aseptoflex external thread Aseptoflex-40-10020-32 DC< ± 0.1; (Turn down 1:1; per year)Connector: 1 x M12; Contacts: gold-plated30-25-80Yes3000010000< ± 0.15; (Turn down 1:1)-< ± 0.2; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)-25-125; (145 max. 1h)300-Gold-plated contacts< ± 0.15; (Turn down 1:1)viscous media and liquids with suspended particles; liquids and gasesYes6Yes100; (500 V DC)< ± 0.15; (0-70 °C)freely rotatable housing 350°Display unit: 6 x LED, green
function display: alphanumeric display, 4-digit
measured values: alphanumeric display, 4-digit
Display unit: mbar; kPa; psi; inH2O; mWS; % of the span
ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE-relative pressure

1,043.52 €

1 4 Days -< ± 0.2; (0-50 °C)----0-0.6|0-0.6stainless steel (1.4571/316Ti )< 0.1; (with temperature fluctuations < 10 K)-For industrial applications4-20--10-30 DC< 0.2; (per year)Cable: 10 m, FEP, Ø 7.5 mm--10-60---< 0.2 (BFSL)connection to intrinsically safe supply isolators (Ex ia)< 0.25 (BFSL) / 0.5; (incl. linearity, zero and span error (limit value setting))-10-60; (T6: -10-60 °C; T5: -10-80 °C; T4: -10-85 °C; 1 D. 1/2 D. 2 D (750 mW): -10-40 °C; (650 mW): -10-70 °C; (550 mW): -10-85 °C)700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

990.34 €

1 4 Days -< ± 0.2; (0-50 °C)----0-0.25|0-0.25stainless steel (1.4571/316Ti )< 0.1; (with temperature fluctuations < 10 K)-For industrial applications4-20--10-30 DC< 0.2; (per year)Cable: 5 m, FEP, Ø 7.5 mm--10-60---< 0.2 (BFSL)connection to intrinsically safe supply isolators (Ex ia)< 0.25 (BFSL) / 0.5; (incl. linearity, zero and span error (limit value setting))-10-60; (T6: -10-60 °C; T5: -10-80 °C; T4: -10-85 °C; 1 D. 1/2 D. 2 D (750 mW): -10-40 °C; (650 mW): -10-70 °C; (550 mW): -10-85 °C)700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

1,097.31 €

1 4 Days -< ± 0.2; (0-50 °C)----0-1|0-1stainless steel (1.4571/316Ti )< 0.1; (with temperature fluctuations < 10 K)-For industrial applications4-20--10-30 DC< 0.2; (per year)Cable: 15 m, FEP, Ø 7.5 mm--10-60---< 0.2 (BFSL)connection to intrinsically safe supply isolators (Ex ia)< 0.25 (BFSL) / 0.5; (incl. linearity, zero and span error (limit value setting))-10-60; (T6: -10-60 °C; T5: -10-80 °C; T4: -10-85 °C; 1 D. 1/2 D. 2 D (750 mW): -10-40 °C; (650 mW): -10-70 °C; (550 mW): -10-85 °C)700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

528.94 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-502.4 bar
35 psi
240 kPa
2 bar
29 psi
200 kPa
Type of pressure: relative pressure
0-0.25|0-0.25stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 5 m, PUR, Ø 7.5 mm; Core insulation:, PVC--10-50---< 0.2 (BFSL)-< 0.5 (BFSL) / 1; (incl. linearity, zero and span error (limit value setting))-10-50700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

582.48 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-504.8 bar
70 psi
480 kPa
4 bar
58 psi
400 kPa
Type of pressure: relative pressure
0-0.6|0-0.6stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 10 m, PUR, Ø 7.5 mm; Core insulation:, PVC--10-50---< 0.2 (BFSL)-< 0.5 (BFSL) / 1; (incl. linearity, zero and span error (limit value setting))-10-50700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

600.72 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-506 bar
87 psi
600 kPa
5 bar
72.5 psi
500 kPa
Type of pressure: relative pressure
0-1|0-1stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 15 m, PUR, Ø 7.5 mm; Core insulation:, PVC--10-50---< 0.2 (BFSL)-< 0.5 (BFSL) /1; (incl. linearity, zero and span error (limit value setting))-10-50700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

600.72 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-504.8 bar
70 psi
480 kPa
4 bar
58 psi
400 kPa
Type of pressure: relative pressure
0-0.6|0-0.6stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 15 m, PUR, Ø 7.5 mm; Core insulation:, PVC--10-50---< 0.2 (BFSL)-< 0.5 (BFSL) / 1; (incl. linearity, zero and span error (limit value setting))-10-50700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

641.71 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-504.8 bar
70 psi
480 kPa
4 bar
58 psi
400 kPa
Type of pressure: relative pressure
0-0.6|0-0.6stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 30 m, PUR, Ø 7.5 mm; Core insulation:--10-50---< 0.2 (BFSL)-< 0.5 (BFSL) / 1; (incl. linearity, zero and span error (limit value setting))-10-50700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

641.71 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-506 bar
87 psi
600 kPa
5 bar
72.5 psi
500 kPa
Type of pressure: relative pressure
0-1|0-1stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 30 m, PUR, Ø 7.5 mm--10-50---< 0.2 (BFSL)-< 0.5 (BFSL) /1; (incl. linearity, zero and span error (limit value setting))-10-50700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

743.46 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-852.4 bar
35 psi
240 kPa
2 bar
29 psi
200 kPa
Type of pressure: relative pressure
0-0.25|0-0.25stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 5 m, FEP, Ø 7.5 mm--10-85---< 0.2 (BFSL)-< 0.25 (BFSL) / 0.5; (incl. linearity, zero and span error (limit value setting))-10-85700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

793.22 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-854 bar
58 psi
400 kPa
3 bar
43.5 psi
300 kPa
Type of pressure: relative pressure
0-0.6|0-0.6stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 10 m, FEP, Ø 7.5 mm--10-85---< 0.2 (BFSL)-< 0.25 (BFSL) / 0.5; (incl. linearity, zero and span error (limit value setting))-10-85700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

793.22 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-852.4 bar
35 psi
240 kPa
2 bar
29 psi
200 kPa
Type of pressure: relative pressure
0-0.25|0-0.25stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 10 m, FEP, Ø 7.5 mm--10-85---< 0.2 (BFSL)-< 0.25 (BFSL) / 0.5; (incl. linearity, zero and span error (limit value setting))-10-85700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

843.10 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-856 bar
87 psi
600 kPa
5 bar
72.5 psi
500 kPa
Type of pressure: relative pressure
0-1|0-1stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 15 m, FEP, Ø 7.5 mm--10-85---< 0.2 (BFSL)-< 0.25 (BFSL) / 0.5; (incl. linearity, zero and span error (limit value setting))-10-85700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

893.07 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-854 bar
58 psi
400 kPa
3 bar
43.5 psi
300 kPa
Type of pressure: relative pressure
0-0.6|0-0.6stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 20 m, FEP, Ø 7.5 mm--10-85---< 0.2 (BFSL)-< 0.25 (BFSL) / 0.5; (incl. linearity, zero and span error (limit value setting))-10-85700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

992.71 €

1 4 Days -< ± 0.2; (0-50 °C)-IP 68--10-856 bar
87 psi
600 kPa
5 bar
72.5 psi
500 kPa
Type of pressure: relative pressure
0-1|0-1stainless steel (1.4571/316Ti ); PA< 0.1; (with temperature fluctuations < 10 K)with capillary tube for pressure compensationFor industrial applications4-20--30-8010-30 DC< 0.2; (per year)Cable: 30 m, FEP, Ø 7.5 mm--10-85---< 0.2 (BFSL)-< 0.25 (BFSL) / 0.5; (incl. linearity, zero and span error (limit value setting))-10-85700; (Ub = 24 V; (Ub - 10 V) / 20 mA)Yes--Liquids----< ± 0.2; (0-50 °C)-----

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of analogue outputs: 1 Protection Class III Reverse Polarity Protection Yes
Number of Analogue Outputs 1 Total Number of Outputs 1 Output Signal Analogue signal

Tech Support