Cover Plug (E30070)

Cover Plug E30070

Product Details:

Manufacturer part number: E30070

Brand: IFM ELECTRONIC

Price: 61.01

Delivery time: 4 Days


Technical Data:

Pressure Rating: - bar

Materials: stainless steel

Safety Instructions: -

Process Connection: threaded connection G 1 external thread

Pressure Equipment Directive: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30070

Part Number
E30070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Materials Safety Instructions Process Connection Pressure Equipment Directive Tightening Torque
(Nm)
Surface Characteristics Ra/Rz of the Wetted Parts

61.01 €

1 4 Days -stainless steel-threaded connection G 1 external thread--< 0.6 / -

Loading...

  1. 1

This page is Cover Plug, part number E30070.
You can find the detail information about specifications and dimensions on part number E30070.

Variation of this product

Part Number
E30064
E30128
E43308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Materials Safety Instructions Process Connection Pressure Equipment Directive Tightening Torque
(Nm)
Surface Characteristics Ra/Rz of the Wetted Parts

58.52 €

1 4 Days 100stainless steelThe compatibility between medium and product material has to be checked in all applications.threaded connection external thread AseptoflexA possible classification to PED depends on the application and has to be carried out by the user / operator.--

56.04 €

1 4 Days -Adapter: stainless steel (1.4435 / 316L) surface or material in direct contact with the medium; Gasket: FKMThe compatibility between medium and product material has to be checked in all applications.threaded connection G 1 external thread Aseptoflex VarioA possible classification to PED depends on the application and has to be carried out by the user / operator.-0.4 / 4

45.97 €

1 4 Days -stainless steel (1.4435 / 316L)-G 1/2 sealing cone-30-500.4 / 4

Tech Support