Screw-in Adapter Sensors【1-10 Pieces Per Package】 (E30058)

Screw-in Adapter Sensors E30058

Product Details:

Manufacturer part number: E30058

Brand: IFM ELECTRONIC

Price: 27.84

Delivery time: 4 Days


Technical Data:

Pressure Rating: 800 bar

MAWP (for Applications According to CRN): - bar

Insertion Depth: - mm

Materials: stainless steel (1.4571/316Ti )

Design: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30058

Part Number
E30058
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
MAWP (for Applications According to CRN)
(bar)
Insertion Depth
(mm)
Materials Design Application Process Connection Thread Designation Sealing Sensor Connection Medium Temperature
(°C)
Type of Mounting Tightening Torque
(Nm)
Application Media Surface Characteristics Ra/Rz of the Wetted Parts Installation Dimensions
(mm)
Accessories (Included)

27.84 €

1 4 Days 800--stainless steel (1.4571/316Ti )--threaded connection G 1/4--1/4"NPT--------

Loading...

  1. 1

This page is Screw-in Adapter Sensors, part number E30058.
You can find the detail information about specifications and dimensions on part number E30058.

Variation of this product

Part Number
E30002
E30010
E30050
E30059
E30073
E30107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
MAWP (for Applications According to CRN)
(bar)
Insertion Depth
(mm)
Materials Design Application Process Connection Thread Designation Sealing Sensor Connection Medium Temperature
(°C)
Type of Mounting Tightening Torque
(Nm)
Application Media Surface Characteristics Ra/Rz of the Wetted Parts Installation Dimensions
(mm)
Accessories (Included)

30.68 €

1 4 Days 800--stainless steel (1.4404 / 316L); FKM--threaded connection G 1/2--G 1/4--------

22.73 €

1 4 Days 200--stainless steel (1.4305 / 303); FKM--threaded connection M20 x 1.5M20-G 1/4------M20-

23.69 €

1 4 Days 200--stainless steel (1.4305 / 303); Sealing: FKM--threaded connection G 1/2--G 1/4--------

34.12 €

1 4 Days 800--stainless steel (1.4571/316Ti )--threaded connection G 1/2--1/4"NPT--------

51.42 €

1 4 Days 100--stainless steel (1.4404 / 316L); O-ring: FKM fitted-For industrial applicationsthreaded connection G 1/2M18 x 1.5-M18 x 1.5 internal thread---Liquids and gases--M18 x 1.5O-ring: 1, EPDM

30.76 €

1 4 Days 400--stainless steel (1.4404 / 316L)--threaded connection G 1/4--G 1/4--------

Tech Support