Pipe Fitting Process Adapter (E33033)

Pipe Fitting Process Adapter E33033

Product Details:

Manufacturer part number: E33033

Brand: IFM ELECTRONIC

Price: 122.85

Delivery time: Quote


Technical Data:

Pressure Rating: 25 bar

Materials: stainless steel (1.4404 / 316L)

Design: -

Hygienic Equipment Class to DIN 11866: H4

Process Connection: SMS pipe fitting DN65 (2.5")


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E33033

Part Number
E33033
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Hygienic Equipment Class to DIN 11866 Process Connection Sealing Sensor Connection Type of Mounting Surface Characteristics Ra/Rz of the Wetted Parts

122.85 €

1 Quote 25stainless steel (1.4404 / 316L)-H4SMS pipe fitting DN65 (2.5")-Aseptoflex-0.4 / 4

Loading...

  1. 1

This page is Pipe Fitting Process Adapter, part number E33033.
You can find the detail information about specifications and dimensions on part number E33033.

Variation of this product

Part Number
E33011
E33012
E33211
E33212
E33213
E33302
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Hygienic Equipment Class to DIN 11866 Process Connection Sealing Sensor Connection Type of Mounting Surface Characteristics Ra/Rz of the Wetted Parts

100.34 €

1 Quote 40stainless steel (1.4404 / 316L)-H4hygienic pipe fitting DN32 (1.25") DIN 11851-Aseptoflex-0.4 / 4

94.89 €

1 Quote 40stainless steel (1.4404 / 316L)-H4hygienic pipe fitting DN40 (1.5") DIN 11851-Aseptoflex-0.4 / 4

63.38 €

1 4 Days 40stainless steel (1.4435 / 316L)-H4hygienic pipe fitting DN32 (1.25") DIN 11851GasketG 1 Aseptoflex Vario-0.4 / 4

63.38 €

1 4 Days 40stainless steel (1.4435 / 316L)-H4hygienic pipe fitting DN40 (1.5") DIN 11851GasketG 1 Aseptoflex Vario-0.4 / 4

74.15 €

1 4 Days 25stainless steel (1.4435 / 316L)-H4hygienic pipe fitting DN50 (2") DIN 11851GasketG 1 Aseptoflex Vario-0.4 / 4

117.05 €

1 Quote 25stainless steel (1.4435 / 316L)with leakage portH4Pipe fitting DN40 DIN 11864-1-A-BSGasketG 1 Aseptoflex Vario-0.4 / 4

Tech Support