Process Adapter Varivent (E43307)

Process Adapter Varivent E43307

Product Details:

Manufacturer part number: E43307

Brand: IFM ELECTRONIC

Price: 148.29

Delivery time: 4 Days


Technical Data:

Materials: stainless steel (1.4435 / 316L)

Design: -

Hygienic Equipment Class to DIN 11866: H4

Process Connection: Varivent Form N, DN40-DN150 (1.5-6"), Ø 68 mm

Sealing: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E43307

Part Number
E43307
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Hygienic Equipment Class to DIN 11866 Process Connection Sealing Sensor Connection

148.29 €

1 4 Days stainless steel (1.4435 / 316L)-H4Varivent Form N, DN40-DN150 (1.5-6"), Ø 68 mm-G 1/2 sealing cone

Loading...

  1. 1

Basic information

Pressure Rating(bar) 25 Surface Characteristics Ra/Rz of the Wetted Parts 0.4 / 4

This page is Process Adapter Varivent, part number E43307.
You can find the detail information about specifications and dimensions on part number E43307.

Variation of this product

Part Number
E33221
E33222
E33228
E33229
E33622
E33721
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Design Hygienic Equipment Class to DIN 11866 Process Connection Sealing Sensor Connection

77.83 €

1 4 Days stainless steel (1.4435 / 316L)-H4Varivent Form F, DN25 (1"), Ø 50 mmGasketG 1 Aseptoflex Vario

77.83 €

1 4 Days stainless steel (1.4435 / 316L)-H4Varivent Form N, DN40-DN150 (1.5-6"), Ø 68 mmGasketG 1 Aseptoflex Vario

104.95 €

1 4 Days stainless steel (1.4435 / 316L)with leakage portH4Varivent Form F, DN25 (1"), Ø 50 mmGasketG 1 Aseptoflex Vario

89.55 €

1 4 Days stainless steel (1.4435 / 316L)with leakage portH4Varivent Form N, DN40-DN150 (1.5-6"), Ø 68 mmGasketG 1 Aseptoflex Vario

93.35 €

1 4 Days stainless steel (1.4404 / 316L)-H4Varivent Form N, DN40-DN150 (1.5-6"), Ø 68 mm-G 1 sealing cone

85.17 €

1 4 Days stainless steel (1.4435 / 316L)-H4Varivent Form F, DN25 (1"), Ø 50 mmmetal to metalG 1 Aseptoflex Vario

Tech Support