Welding Adapter (E30009)

Welding Adapter E30009

Product Details:

Manufacturer part number: E30009

Brand: IFM ELECTRONIC

Price: 41.59

Delivery time: 4 Days


Technical Data:

Pressure Rating: 25 bar

Insertion Depth: - mm

Materials: stainless steel (1.4404 / 316L)

Design: -

Application: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30009

Part Number
E30009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Insertion Depth
(mm)
Materials Design Application Process Connection Thread Designation Sealing Ambient Temperature
(°C)
Sensor Connection Medium Temperature
(°C)
Type of Mounting Tightening Torque
(Nm)
Application Media Surface Characteristics Ra/Rz of the Wetted Parts Installation Dimensions
(mm)
Accessories (Included)

41.59 €

1 4 Days 25-stainless steel (1.4404 / 316L)--welding adapter Ø 50 mm---G 3/4----0.4 / 4---

Loading...

  1. 1

This page is Welding Adapter, part number E30009.
You can find the detail information about specifications and dimensions on part number E30009.

Variation of this product

Part Number
E30013
E30052
E30055
E30056
E30060
E30072
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Insertion Depth
(mm)
Materials Design Application Process Connection Thread Designation Sealing Ambient Temperature
(°C)
Sensor Connection Medium Temperature
(°C)
Type of Mounting Tightening Torque
(Nm)
Application Media Surface Characteristics Ra/Rz of the Wetted Parts Installation Dimensions
(mm)
Accessories (Included)

47.15 €

1 4 Days 150-stainless steel (1.4404 / 316L)--welding adapter Ø 50 mm---G 1 sealing cone----0.4 / 4---

62.43 €

1 Quote 50-stainless steel; O-ring: FPM FDA compliant--welding adapter---Aseptoflex----0.4 / 4--O-ring: 24 x 2, FDA compliant

45.09 €

1 4 Days 50-stainless steel (1.4435 / 316L)--welding adapter Ø 35 mm---G 1/2 sealing cone-------O-rings:, FKM

57.12 €

1 4 Days 50-stainless steel (1.4435 / 316L)--welding adapter Ø 45 mm---G 1/2 sealing cone-------O-rings:, FKM

70.72 €

1 Quote 50-steel (1.0570 / S355J2)--welding adapter Ø 50 mm---G 1 sealing cone----0.4 / 4---

88.72 €

1 4 Days 150-stainless steel (1.4404 / 316L); O-ring: FKM; O-ring: EPDM--welding adapter Ø 50 mm---G 1 sealing cone----0.4 / 4---

Tech Support