Process Adapter Tri-Clamp (E33001)

Process Adapter Tri-Clamp E33001

Product Details:

Manufacturer part number: E33001

Brand: IFM ELECTRONIC

Price: 94.89

Delivery time: Quote


Technical Data:

Pressure Rating: 16 bar

MAWP (for Applications According to CRN): - bar

Materials: stainless steel (1.4404 / 316L)

Design: -

Hygienic Equipment Class to DIN 11866: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E33001

Part Number
E33001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
MAWP (for Applications According to CRN)
(bar)
Materials Design Hygienic Equipment Class to DIN 11866 Process Connection Sealing Sensor Connection Type of Mounting Surface Characteristics Ra/Rz of the Wetted Parts Installation Dimensions
(mm)
Accessories (Included)

94.89 €

1 Quote 16-stainless steel (1.4404 / 316L)--Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852)-Aseptoflex-0.4 / 4---

Loading...

  1. 1

This page is Process Adapter Tri-Clamp, part number E33001.
You can find the detail information about specifications and dimensions on part number E33001.

Variation of this product

Part Number
E33002
E33008
E33009
E33201
E33202
E33208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
MAWP (for Applications According to CRN)
(bar)
Materials Design Hygienic Equipment Class to DIN 11866 Process Connection Sealing Sensor Connection Type of Mounting Surface Characteristics Ra/Rz of the Wetted Parts Installation Dimensions
(mm)
Accessories (Included)

107.80 €

1 Quote 16-stainless steel (1.4404 / 316L)-H4Clamp DN50 (2") DIN 32676 (ISO 2852)-Aseptoflex-0.4 / 4---

107.80 €

1 Quote 16-stainless steel (1.4404 / 316L); O-ring: EPDM-H4Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852)-Aseptoflexwith O-ring0.4 / 4with O-ring--

124.62 €

1 Quote 16-stainless steel (1.4404 / 316L); O-ring: EPDM-H4Clamp DN50 (2") DIN 32676 (ISO 2852)-Aseptoflexwith O-ring0.4 / 4with O-ring--

63.38 €

1 4 Days 16-stainless steel (1.4435 / 316L)-H4Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852)GasketG 1 Aseptoflex Vario-0.4 / 4---

74.15 €

1 4 Days 16-stainless steel (1.4435 / 316L)-H4Clamp DN50 (2") DIN 32676 (ISO 2852)GasketG 1 Aseptoflex Vario-0.4 / 4---

68.23 €

1 4 Days 16-stainless steel (1.4435 / 316L)with leakage portH4Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852)GasketG 1 Aseptoflex Vario-0.4 / 4---

Tech Support