• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Mounting Base (E11287)

Mounting Base E11287

Product Details:

Manufacturer part number: E11287

Brand: IFM ELECTRONIC

Price: 19.56

Delivery time: 12 Days


Technical Data:

Electrical Connection: terminals: -2.5 mm²; Cable gland: M20 X 1.5

Dimensions: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E11287

Part Number
E11287
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical Connection Dimensions
(mm)

19.56 €

1 12 Days terminals: -2.5 mm²; Cable gland: M20 X 1.5-

Loading...

  1. 1

Basic information

Materials PPE

This page is Mounting Base, part number E11287.
You can find the detail information about specifications and dimensions on part number E11287.

Variation of this product

Part Number
E10596
E11290
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Electrical Connection Dimensions
(mm)

28.91 €

1 12 Days --

26.06 €

1 4 Days -80 x 105 x 16

Tech Support