Process Adapter DIN (E33407)

Process Adapter DIN E33407

Product Details:

Manufacturer part number: E33407

Brand: IFM ELECTRONIC

Price: 70.24

Delivery time: 4 Days


Technical Data:

Pressure Rating: - bar

Design: For pipes DN 32 (DIN 11866, Reihe A)

Hygienic Equipment Class to DIN 11866: -

Process Connection: Clamp DN32 DIN 11864-3-A-NKS

Sealing: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E33407

Part Number
E33407
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Design Hygienic Equipment Class to DIN 11866 Process Connection Sealing Sensor Connection Accessories (Included)

70.24 €

1 4 Days -For pipes DN 32 (DIN 11866, Reihe A)-Clamp DN32 DIN 11864-3-A-NKS-G 1/2 sealing coneO-ring:, FKM

Loading...

  1. 1

Basic information

Materials stainless steel (1.4435 / 316L) Surface Characteristics Ra/Rz of the Wetted Parts 0.4 / 4

This page is Process Adapter DIN, part number E33407.
You can find the detail information about specifications and dimensions on part number E33407.

Variation of this product

Part Number
E33243
E33308
E33309
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Design Hygienic Equipment Class to DIN 11866 Process Connection Sealing Sensor Connection Accessories (Included)

71.20 €

1 4 Days 40For pipes, For units with Aseptoflex Vario adapter, For pipes, DN 32 (DIN 11866, Reihe A), DN 32 (DIN 11866, Reihe A)H4Clamp DN32 DIN 11864-3-A-NKSGasketG 1 Aseptoflex Vario-

115.62 €

1 3 Days 40with leakage portH4Clamp DN40 DIN 11864-3-A-BKS-G 1 Aseptoflex Vario-

150.10 €

1 3 Days 25with leakage port-Clamp DN50 DIN 11864-3-A-BKSGasketG 1 Aseptoflex Vario-

Tech Support