Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E33434
Part Number
|
---|
E33434 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Materials | Design | Hygienic Equipment Class to DIN 11866 | Process Connection | Sealing | Sensor Connection | Surface Characteristics Ra/Rz of the Wetted Parts | Dimensions (mm) | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
392.71 € | 1 | 4 Days | 34 | stainless steel (1.4435 / 316L); O-ring: EPDM | Accessories for, PY200x, PM17xx, PI27xx, PG27xx, : Rosemount 1199 (SSW) Tank Spud Seal | H4 | Tank Spud Rosemount 1199 (SSW) Tank Spud Seal | Gasket | G 1 Aseptoflex Vario | 0.4 / 4 | - | - |
Loading...
This page is Mounting Adapter forl Sensors, part number E33434.
You can find the detail information about specifications and dimensions on part number E33434.
Configure
Basic Attributes
Dimensions(mm)
Accessories (Included)
Pressure Rating(bar)
Materials
Design
Hygienic Equipment Class to DIN 11866
Process Connection
Sealing
Sensor Connection
Surface Characteristics Ra/Rz of the Wetted Parts
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E12170 |
E12411 |
E12470 |
E12476 |
E12478 |
E43329 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Materials | Design | Hygienic Equipment Class to DIN 11866 | Process Connection | Sealing | Sensor Connection | Surface Characteristics Ra/Rz of the Wetted Parts | Dimensions (mm) | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.75 € | 1 | 4 Days | - | Adapter: PA; Target: stainless steel (1.4404 / 316L) | For Bardiani valves | - | - | - | - | - | 46.6 x 59 x 59 | Screws: 3, thread forming socket head screw: 1 x M12 x 30 O-ring socket head Screws: 2 x M6 x 18 | ||
116.91 € | 1 | Quote | - | Target: stainless steel (1.4404 / 316L); mounting plate: stainless steel (1.4305 / 303); spacer: POM | For valves APV / SPX, For valves APV / SPX | - | - | - | - | - | - | Cylinder screws: 3 x M4 x 40, stainless steel washers: 3 x M4 countersunk screws: 3 x M5 x 16, stainless steel | ||
82.79 € | 1 | Quote | - | Adapter: PA 6; Target: stainless steel (1.4404 / 316L); screws: stainless steel (1.4301 / 304); Clamping device: stainless steel (1.4301 / 304) | For Alfa Laval valves Typ SSV (Single Seat Valves) | - | - | - | - | - | - | - | ||
82.79 € | 1 | Quote | - | Adapter: PA 6; Clamping device: stainless steel (1.4301 / 304); Target: stainless steel (1.4404 / 316L); screw: stainless steel (1.4301 / 304); Sealing: EPDM | For Alfa Laval valves Typ LKLA-T (Butterfly Valves) | - | - | - | - | - | - | - | ||
82.79 € | 1 | Quote | - | Adapter: PA 6; Target: stainless steel (1.4404 / 316L) | For GEA single seat valves | - | - | - | - | - | - | - | ||
93.47 € | 1 | 4 Days | - | stainless steel (1.4435 / 316L) | - | - | UPJ Ø 42 mm | - | G 1/2 sealing cone | 0.8 / 4 | - | O-ring |