Flange Adapter (E30003)

Flange Adapter E30003

Product Details:

Manufacturer part number: E30003

Brand: IFM ELECTRONIC

Price: 45.62

Delivery time: 4 Days


Technical Data:

Pressure Rating: 200 bar

Materials: Sealing: NBR; flange: aluminium; hollow screw: brass

Design: -

Sensor Connection: G 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30003

Part Number
E30003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Sensor Connection

45.62 €

1 4 Days 200Sealing: NBR; flange: aluminium; hollow screw: brass-G 1/4

Loading...

  1. 1

Basic information

Safety Instructions The compatibility between medium and product material has to be checked in all applications. Process Connection flange Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.

This page is Flange Adapter, part number E30003.
You can find the detail information about specifications and dimensions on part number E30003.

Variation of this product

Part Number
E30063
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Sensor Connection

45.14 €

1 Quote 600stainless steel (1.4305 / 303); O-ring: NBRFor pressure sensors PP7 / PKG 1/4 external thread

Tech Support