• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

T-piece (E40078)

T-piece E40078

Product Details:

Manufacturer part number: E40078

Brand: IFM ELECTRONIC

Price: 127.23

Delivery time: 4 Days


Technical Data:

Pressure Rating: 315 bar

Materials: stainless steel (1.4571/316Ti )

Design: For sensors and adapters with process connection M26x1.5

Application: For industrial applications

Process Connection: Ø 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E40078

Part Number
E40078
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Application Process Connection Sealing Sensor Connection Type of Mounting Application Media Surface Characteristics Ra/Rz of the Wetted Parts Flow Range
(l/min)
Accessories (Included)

127.23 €

1 4 Days 315stainless steel (1.4571/316Ti )For sensors and adapters with process connection M26x1.5For industrial applicationsØ 18 mm-M26 x 1.5Recommendation: precision steel pipes 18 x 1.5 DIN 2391/ISO 3304Liquids and gases---

Loading...

  1. 1

This page is T-piece, part number E40078.
You can find the detail information about specifications and dimensions on part number E40078.

Variation of this product

Part Number
E33250
E33252
E40079
E40080
E40081
E40082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Application Process Connection Sealing Sensor Connection Type of Mounting Application Media Surface Characteristics Ra/Rz of the Wetted Parts Flow Range
(l/min)
Accessories (Included)

104.60 €

1 Quote 25stainless steel (1.4404 / 316L)--welding adapter Ø 29 mmGasketG 1 Aseptoflex Vario--0.8 / 4--

104.60 €

1 Quote 25stainless steel (1.4404 / 316L)--welding adapter Ø 19 mmGasketG 1 Aseptoflex Vario--0.4 / 4--

172.12 €

1 4 Days 160stainless steel (1.4571/316Ti )For sensors and adapters with process connection M26x1.5For industrial applicationsØ 22 mm-M26 x 1.5Recommendation: precision steel pipes 22 x 1.5 DIN 2391/ISO 3304Liquids and gases---

204.82 €

1 4 Days 160stainless steel (1.4571/316Ti )For sensors and adapters with process connection M26x1.5For industrial applicationsØ 28 mm-M26 x 1.5Recommendation: precision steel pipes 28 x 1.5 DIN 2391/ISO 3304Liquids and gases---

93.23 €

1 4 Days 315Brass (2.0401)For sensors and adapters with process connection M26x1.5For industrial applicationsØ 18 mm-M26 x 1.5Recommendation: precision steel pipes 18 x 1.5 DIN 2391/ISO 3304Liquids and gases---

120.95 €

1 4 Days 160Brass (2.0401)For sensors and adapters with process connection M26x1.5For industrial applicationsØ 22 mm-M26 x 1.5Recommendation: precision steel pipes 22 x 1.5 DIN 2391/ISO 3304Liquids and gases---

Tech Support