Manufacturer part number: E33341
Brand: IFM ELECTRONIC
Price: 157.07 €
Delivery time: 4 Days
Design: -
Process Connection: universal process adapter Rd 52
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E33341
Pressure Rating(bar) | 16 | Materials | stainless steel (1.4435 / 316L) | Hygienic Equipment Class to DIN 11866 | H4 |
---|---|---|---|---|---|
Sealing | Gasket | Sensor Connection | G 1 Aseptoflex Vario | Surface Characteristics Ra/Rz of the Wetted Parts | 0.4 / 4 |
This page is Universal Process Adapter, part number E33341.
You can find the detail information about specifications and dimensions on part number E33341.
Part Number |
---|
E33340 |
E33349 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Design | Process Connection |
---|---|---|---|---|---|---|
163.00 € | 1 | 4 Days | - | universal process adapter Rd 52 | ||
165.37 € | 1 | 4 Days | Accessories for, PM17xx: (Endress+Hauser universal process adapter RD52), PY200x: (Endress+Hauser universal process adapter Uni 6"D85) | universal process adapter Rd 52 Endress+Hauser Universal-Prozessadapter RD52; Universal-Prozessadapter Uni 6"D85 |