Corner Mirror Stand (Part Numbers)

Corner Mirror Stand
[Specifications]
・Materials: Aluminium epoxy-powder coated; plastics
・Dimensions(mm): Ø 130

[Features]
・Can be combined with safety light grids and safety light curtains
・Reliable deflection of the light beam
・Protection of hazardous areas from several sides with reduced wiring
・Robust design for use in harsh industrial environments
・With stable mounting stand

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EY1014

Part Number
EY1014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design Length
(mm)

622.05 €

1 4 Days For safety light curtains, -1360 mm1710

Loading...

  1. 1

Basic information

Materials Aluminium epoxy-powder coated; plastics Ambient Temperature(°C) -10-55 Dimensions(mm) Ø 130

This page is Corner Mirror Stand, part number EY1014.
You can find the detail information about specifications and dimensions on part number EY1014.

Variation of this product

Part Number
EY1011
EY1013
EY1015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Design Length
(mm)

409.52 €

1 4 Days For safety light grids, 2 beams, For safety light curtains, -760 mm1010

499.08 €

1 4 Days For safety light grids, 3 beams, 4 beams, For safety light curtains, -1060 mm1340

978.02 €

1 4 Days For safety light curtains, -1510 mm1980

Tech Support