Corner Mirror (Part Numbers)

Corner Mirror
[Specifications]
・Materials: Aluminium epoxy-powder coated; plastics; Accessories: steel galvanised

[Features]
・Can be combined with safety light grids and safety light curtains
・Reliable deflection of the light beam
・Protection of hazardous areas from several sides with reduced wiring
・Robust design for use in harsh industrial environments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EY1010

Part Number
EY1010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design Length
(mm)

712.31 €

1 4 Days -1600

Loading...

  1. 1

Basic information

Materials Aluminium epoxy-powder coated; plastics; Accessories: steel galvanised Ambient Temperature(°C) -10-55 Accessories (Included) Screws: 4 x M8
hexagon nuts: 4 x M8
washers: 4

This page is Corner Mirror, part number EY1010.
You can find the detail information about specifications and dimensions on part number EY1010.

Variation of this product

Part Number
EY1001
EY1002
EY1003
EY1004
EY1005
EY1006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Design Length
(mm)

236.57 €

1 4 Days -250

270.32 €

1 4 Days -400

297.81 €

1 4 Days -540

333.23 €

1 4 Days For safety light grids715

371.61 €

1 4 Days -885

414.14 €

1 4 Days For safety light grids1060

Tech Support