Gasket【1-50 Pieces Per Package】 (E30111)

Gasket E30111

Product Details:

Manufacturer part number: E30111

Brand: IFM ELECTRONIC

Price: 32.81

Delivery time: 12 Days


Technical Data:

Pressure Rating: 400 bar

Materials: NBR; steel

Design: -

Ambient Temperature: -30-100 °C

Pack Quantity: 50 pcs.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30111

Part Number
E30111
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Ambient Temperature
(°C)
Pack Quantity
(pcs.)
Medium Temperature
(°C)
External Diameter
(mm)
Inside Diameter
(mm)

32.81 €

50 Pieces Per Package

1 pack 12 Days 400NBR; steel--30-10050-30-1002112

Loading...

  1. 1

This page is Gasket, part number E30111.
You can find the detail information about specifications and dimensions on part number E30111.

Variation of this product

Part Number
E30124
E30459
E43323
E43911
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Ambient Temperature
(°C)
Pack Quantity
(pcs.)
Medium Temperature
(°C)
External Diameter
(mm)
Inside Diameter
(mm)

27.24 €

1 4 Days -PEEK FDA compliantFor Aseptoflex Vario adapter-1-2925.9

15.27 €

1 3 Days -PEEK, FDA compliantFor G1/2 thread connection with sealing cone-1-18.815.4

17.87 €

1 4 Days -Sealing ring on the sensor side: EPDM; Sealing ring on process side: PEEK in contact with the mediumFor sealing cone G 1/2-1---

15.08 €

1 4 Days -Sealing ring on the sensor side: FKM; Sealing ring on process side: PEEK in contact with the mediumFor sealing cone G 1/2-1---

Tech Support