Fixing Strap (E11981)

Fixing Strap E11981

Product Details:

Manufacturer part number: E11981

Brand: IFM ELECTRONIC

Price: 11.14

Delivery time: 4 Days


Technical Data:

Materials: Adapter: stainless steel (1.4301 / 304); fixing strap: stainless steel (1.4305 / 303)

Piston Diameter: 80 mm

Clamping Range: 78-89 mm

Dimensions: Ø 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E11981

Part Number
E11981
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Piston Diameter
(mm)
Clamping Range
(mm)
Dimensions
(mm)

11.14 €

1 4 Days Adapter: stainless steel (1.4301 / 304); fixing strap: stainless steel (1.4305 / 303)8078-89Ø 80

Loading...

  1. 1

Basic information

Accessories (Included) Adapter:, for types, MKT

This page is Fixing Strap, part number E11981.
You can find the detail information about specifications and dimensions on part number E11981.

Variation of this product

Part Number
E11817
E11818
E11819
E11820
E11821
E11982
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Piston Diameter
(mm)
Clamping Range
(mm)
Dimensions
(mm)

5.80 €

1 4 Days Adapter: PA; fixing strap: stainless steel (1.4305 / 303)16-2018-29Ø 16

6.16 €

1 4 Days Adapter: PA; fixing strap: stainless steel (1.4305 / 303)25-3228-39Ø 25

6.16 €

1 4 Days Adapter: PA; fixing strap: stainless steel (1.4305 / 303)4038-49Ø 40

6.63 €

1 4 Days Adapter: PA; fixing strap: stainless steel (1.4305 / 303)5048-59Ø 50

6.87 €

1 4 Days Adapter: PA; fixing strap: stainless steel (1.4305 / 303)6358-69Ø 63

11.72 €

1 4 Days Adapter: stainless steel (1.4301 / 304); fixing strap: stainless steel (1.4305 / 303)10098-109Ø 100

Tech Support