Bezel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E21243
E21308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Ambient Temperature
(°C)
Installation Instruction Dimensions
(mm)
Accessories (Included)

108.41 €

1 12 Days -bezel: diecast zinc black; front lens: float glass; Sealing: FPM 75 ±5 Shore A---57 x 9.5 x 42-

65.03 €

1 Quote 10bezel: aluminium black anodised; front lens: float glassfront frame for the protective housing with an active cooling system for sensors of the types O1D-10-180countersunk screws have to be secured with Loctite ® adhesive 243 and tightened with 150 Ncm95 x 54 x 4countersunk screws: 4 x M3 x 8, stainless steel

Loading...

  1. 1

Tech Support