Evaluation Unit (DL2503)

Evaluation Unit DL2503

Product Details:

Manufacturer part number: DL2503

Brand: IFM ELECTRONIC

Price: 463.01

Delivery time: 3 Days


Technical Data:

Number of Inputs and Outputs: -

Hysteresis: - % of Sr

Protection: IP 50

Materials: Plastics

Auxiliary Energy for Sensors DC: 19.6-27.7; (SELV. ≤ 150 mA) V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DL2503

Part Number
DL2503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Hysteresis
(% of Sr)
Protection Materials Auxiliary Energy for Sensors DC
(V)
Application Setting Range
(Imp/min)
Analogue Current Output
(mA)
Storage Temperature
(°C)
Electrical Connection Ambient Temperature
(°C)
Number of Analogue Outputs Operating Voltage Tolerance 2
(%)
Max. Load
(Ω)
Type of Mounting Number of Digital Outputs Insulation Rating
(V)
Power Consumption
(W)
Number of Relay Outputs Max. Relative Air Humidity
(%)
Housing Max. Power Consumption AC
(W)
Max. Height Above Sea Level
(m)
Setting Range
(Hz)
Max. Power Consumption DC
(W)
Nominal Voltage Tolerance
(%)
Contact Rating Degree of Soiling Short-Circuit Proof Dimensions
(mm)
Display Accessories (Included)

463.01 €

1 3 Days --IP 50Plastics19.6-27.7; (SELV. ≤ 150 mA)2-channel threshold relay for analogue standard signals---dual-chamber terminals: 2 x -2.5 mm²; AWG 14-40-60------5-80; (40 °C: 50 %)Housing for DIN rail mounting----< 10---78 x 45 x 124.7--

Loading...

  1. 1

Basic information

Nominal Voltage DC(V) 27 Nominal Frequency AC(Hz) 50-60 Protection Rating Terminals IP 20
Nominal Voltage AC(V) 110-240 Nominal Voltage Tolerance 2(%) 20-10

This page is Evaluation Unit, part number DL2503.
You can find the detail information about specifications and dimensions on part number DL2503.

Variation of this product

Part Number
DD0296
DD2503
DD2505
DR2503
DR2505
DS2503
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Hysteresis
(% of Sr)
Protection Materials Auxiliary Energy for Sensors DC
(V)
Application Setting Range
(Imp/min)
Analogue Current Output
(mA)
Storage Temperature
(°C)
Electrical Connection Ambient Temperature
(°C)
Number of Analogue Outputs Operating Voltage Tolerance 2
(%)
Max. Load
(Ω)
Type of Mounting Number of Digital Outputs Insulation Rating
(V)
Power Consumption
(W)
Number of Relay Outputs Max. Relative Air Humidity
(%)
Housing Max. Power Consumption AC
(W)
Max. Height Above Sea Level
(m)
Setting Range
(Hz)
Max. Power Consumption DC
(W)
Nominal Voltage Tolerance
(%)
Contact Rating Degree of Soiling Short-Circuit Proof Dimensions
(mm)
Display Accessories (Included)

273.73 €

1 4 Days Number of digital outputs: 1; Number of relay outputs: 11-100IP 20Plastics: PC-GF2018.5-30; (SELV. ≤ 100 mA)universal evaluation of pulse sequences with regard to overspeed and underspeed; rotational speed monitoring---25-70pin headers: 4 x ; Spacing: 5.0 mm-25-60-> 20-rail; (TH35 EN 60715)19-180; (40 °C: 50 % non condensing)Housing for DIN rail mounting620000.2-20004> 204 A (240 V AC, 24 V DC); (ohmic resistance)2; (≤ 240 V AC)Yes93 x 25.4 x 109.1Voltage supply: 1 x LED, green
input signal: 1 x LED, yellow
Output: 1 x LED, green
Enable signal: 1 x LED, yellow
connector: 5 x 4-wire, with screw connection, E40173

406.89 €

1 4 Days Number of analogue outputs: 1; Number of relay outputs: 2-IP 50Plastics19.6-27.7; (SELV. ≤ 15 mA)pulse evaluation system with microprocessor for frequency; rotational speed; speed; pulses and machine cycles1-600004-20-dual-chamber terminals: 2 x -2.5 mm²; AWG 14-40-601-500---3280; (40 °C: 50 %)Housing for DIN rail mounting--0.1-1000-< 106 A (250 V AC); B300, R300--78 x 45 x 124.7OLED display, 128 x 64 pixels luminous
switching status: LED, green
-

463.38 €

1 4 Days Number of digital outputs: 2; Number of relay outputs: 2-IP 50Plastics19.6-27.7; (SELV. ≤ 150 mA)pulse evaluation system with microprocessor for frequency; rotational speed; speed; pulses and machine cycles1-60000--dual-chamber terminals: 2 x -2.5 mm²; AWG 14-40-60----2-3280; (40 °C: 50 %)Housing for DIN rail mounting--0.1-1000-< 106 A (250 V AC); B300, R300--78 x 45 x 124.7OLED display, 128 x 64 pixels luminous
switching status: LED, green
-

440.13 €

1 4 Days Number of relay outputs: 2-IP 50Plastics19.6-27.7; (SELV. ≤ 150 mA)pulse evaluation system with microprocessor for direction monitoring and frequency; rotational speed and speed---dual-chamber terminals: 2 x -2.5 mm²; AWG 14-40-60------3280; (40 °C: 50 %)Housing for DIN rail mounting----< 106 A (250 V AC); B300, R300--78 x 45 x 124.7OLED display, 128 x 64 pixels luminous
switching status: LED, green
-

440.13 €

1 4 Days Number of relay outputs: 2-IP 50Plastics19.6-27.7; (SELV. ≤ 150 mA)pulse evaluation system with microprocessor for direction monitoring with separate direction indication for "right"and "left"---dual-chamber terminals: 2 x -2.5 mm²; AWG 14-40-60------3280; (40 °C: 50 %)Housing for DIN rail mounting----< 106 A (250 V AC); B300, R300--78 x 45 x 124.7OLED display, 128 x 64 pixels luminous
switching status: LED, green
-

535.88 €

1 4 Days Number of relay outputs: 2-IP 50Plastics19.6-27.7; (SELV. ≤ 150 mA)pulse evaluation system with microprocessor for slip and synchronous monitoring as well as frequency; rotational speed and speed1-60000--dual-chamber terminals: 2 x -2.5 mm²; AWG 14-40-60------3280; (40 °C: 50 %)Housing for DIN rail mounting--0.1-1000-< 106 A (250 V AC); B300, R300--78 x 45 x 124.7OLED display, 128 x 64 pixels luminous
switching status: LED, green
input signal: LED, green
-

Tech Support