Quick-Release

Quick-Release
[Specifications]
・Materials: lever: plastics orange; steel black
・Dimensions(mm): 55 x 14.5 x 47

[Features]
・For mounting clamps
・Easy, quick and inexpensive fixing
・Spacer supplied with the unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E21123

Part Number
E21123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.32 €

1 4 Days

Loading...

  1. 1

Basic information

Materials lever: plastics orange; steel black Design For mounting clamps Dimensions(mm) 55 x 14.5 x 47
Accessories (Included) spacer

This page is Quick-Release, part number E21123.
You can find the detail information about specifications and dimensions on part number E21123.

Tech Support