Measuring Wheel (E60138)

Measuring Wheel E60138

Product Details:

Manufacturer part number: E60138

Brand: IFM ELECTRONIC

Price: 90.77

Delivery time: 4 Days


Technical Data:

Circumference: 200 mm

Materials: wheel: aluminium; surface characteristics: PU

Design: grooved plastic

External Diameter: 63.66 mm

Tightening Torque: 1.5; (Mounting screw) Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E60138

Part Number
E60138
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Circumference
(mm)
Materials Design External Diameter
(mm)
Tightening Torque
(Nm)
Inside Diameter
(mm)
Surface Hardness

90.77 €

1 4 Days 200wheel: aluminium; surface characteristics: PUgrooved plastic63.661.5; (Mounting screw)1090 Shore A

Loading...

  1. 1

Basic information

Ambient Temperature(°C) -30-80

This page is Measuring Wheel, part number E60138.
You can find the detail information about specifications and dimensions on part number E60138.

Variation of this product

Part Number
E60007
E60076
E60095
E60098
E60110
E60194
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Circumference
(mm)
Materials Design External Diameter
(mm)
Tightening Torque
(Nm)
Inside Diameter
(mm)
Surface Hardness

89.53 €

1 4 Days 200wheel: aluminium; surface characteristics: PUrubber63.6-660 Shore A

108.93 €

1 4 Days 500wheel: aluminium; surface characteristics: PUrubber159.163; (Mounting screw)1060 Shore A

90.77 €

1 4 Days 200wheel: aluminium; surface characteristics: aluminiumcross-knurl63.6-10-

108.93 €

1 4 Days 500wheel: aluminium; surface characteristics: aluminiumcross-knurl159.15-10-

108.93 €

1 4 Days 500wheel: aluminium; surface characteristics: PUsmooth plastic159.153; (Mounting screw)1090 Shore A

108.93 €

1 4 Days 500wheel: aluminium; surface characteristics: PUgrooved plastic159.163; (Mounting screw)1090 Shore A

Tech Support