Angle Bracket (E21120)

Angle Bracket E21120

Product Details:

Manufacturer part number: E21120

Brand: IFM ELECTRONIC

Price: 20.26

Delivery time: 4 Days


Technical Data:

Materials: stainless steel (1.4404 / 316L)

Application: -

Accessories: Cylinder screws: 2 x M5 x 35
Nuts: 2
Washers: 2
Cylinder screws: 2 x M4 x 45
Nuts: 2
Washers: 2

Type of Mounting: -

Inside Diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E21120

Part Number
E21120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Application Accessories Type of Mounting Inside Diameter
(mm)
Dimensions
(mm)

20.26 €

1 4 Days stainless steel (1.4404 / 316L)-Cylinder screws: 2 x M5 x 35
Nuts: 2
Washers: 2
Cylinder screws: 2 x M4 x 45
Nuts: 2
Washers: 2
--121 x 30 x 70

Loading...

  1. 1

This page is Angle Bracket, part number E21120.
You can find the detail information about specifications and dimensions on part number E21120.

Variation of this product

Part Number
E10736
E10737
E12486
E21144
E21145
E21238
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Application Accessories Type of Mounting Inside Diameter
(mm)
Dimensions
(mm)

5.07 €

1 4 Days stainless steel (1.4301 / 304)For type M18Lock washers: 2 x Ø 18 mm, for M18 sensor--42 x 48 x 28

6.30 €

1 4 Days stainless steel (1.4301 / 304)For type M30Lock washers: 2 x Ø 30 mm, for M30 sensor--58 x 58 x 28

6.15 €

1 4 Days stainless steel (1.4301 / 304)For type M18Lock washers: 2 x Ø 18 mm, for M18 sensor--47.3 x 46 x 28.5

8.77 €

1 12 Days Fixture: stainless steel (1.4301 / 304); PC blackClamp mounting, with end stop--18Ø 12

10.31 €

1 12 Days Fixture: stainless steel (1.4301 / 304); PC blackClamp mounting, with end stop--18Ø 18

26.18 €

1 4 Days Fixture: stainless steel; screws: stainless steel-Screws: 2Free-standing mounting--

Tech Support