Mounting Adapter forl Sensors (E11307)

Mounting Adapter forl Sensors E11307

Product Details:

Manufacturer part number: E11307

Brand: IFM ELECTRONIC

Price: 11.08

Delivery time: 4 Days


Technical Data:

Pressure Rating: - bar

Materials: PA 6

Design: -

Process Connection: -

Thread Designation: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E11307

Part Number
E11307
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Process Connection Thread Designation Ambient Temperature
(°C)
Sensor Connection Medium Temperature
(°C)
Medium Temperature Short Time
(°C)
Tightening Torque
(Nm)
Dimensions
(mm)
Accessories (Included)

11.08 €

1 4 Days -PA 6---------Screws: 4 x M5

Loading...

  1. 1

This page is Mounting Adapter forl Sensors, part number E11307.
You can find the detail information about specifications and dimensions on part number E11307.

Variation of this product

Part Number
E11035
E11036
E11099
E43900
E43901
E43904
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Process Connection Thread Designation Ambient Temperature
(°C)
Sensor Connection Medium Temperature
(°C)
Medium Temperature Short Time
(°C)
Tightening Torque
(Nm)
Dimensions
(mm)
Accessories (Included)

50.81 €

1 4 Days 8Adapter: POM; Gasket: EPDM-threaded connection G 1 1/4 external threadG 1 1/4-threaded connection M30 x 1.5 internal thread-25-100-25-110-G 1 1/4 / L = 65-

73.92 €

1 4 Days 8Adapter: PVDF; Gasket: EPDM-threaded connection G 1 1/4 external threadG 1 1/4-25-110threaded connection M30 x 1.5 internal thread---G 1 1/4 / L = 65-

7.38 €

1 4 Days -PBTFor capacitive level sensors---------

34.71 €

1 4 Days 8Adapter: POM-threaded connection G 3/4 external threadG 3/4-25-80threaded connection M18 x 1 internal thread--5G 3/4 / L = 50-

60.89 €

1 4 Days 8Adapter: PVDF-threaded connection G 3/4 external threadG 3/4-25-110threaded connection M18 x 1 internal thread--5G 3/4 / L = 50-

34.71 €

1 4 Days 8Adapter: POM-threaded connection G 1 external threadG 1-25-80threaded connection M18 x 1 internal thread--5G 1 / L = 50-

Tech Support