Mounting Clamp (E10016)

Mounting Clamp E10016

Product Details:

Manufacturer part number: E10016

Brand: IFM ELECTRONIC

Price: 1.69

Delivery time: 4 Days


Technical Data:

Materials: PBT; socket head screws: steel galvanised

Design: -

Ambient Temperature: - °C

Tightening Torque: - Nm

Inside Diameter: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E10016

Part Number
E10016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Ambient Temperature
(°C)
Tightening Torque
(Nm)
Inside Diameter
(mm)
Installation Dimensions
(mm)
Accessories (Included)

1.69 €

1 4 Days PBT; socket head screws: steel galvanised---20-40 x 44 x 20socket head screws: 2 x M5 x 35
spring washers: 2

Loading...

  1. 1

This page is Mounting Clamp, part number E10016.
You can find the detail information about specifications and dimensions on part number E10016.

Variation of this product

Part Number
E10014
E10015
E10017
E10076
E10077
E10192
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Design Ambient Temperature
(°C)
Tightening Torque
(Nm)
Inside Diameter
(mm)
Installation Dimensions
(mm)
Accessories (Included)

1.54 €

1 4 Days PPE---6.2--Screws: 2 x M3 x 16

1.54 €

1 4 Days PBT---12-30 x 30 x 18Cylinder screws: 2 x M4 x 25

3.84 €

1 4 Days PBT---34-56 x 58 x 20socket head screws: 2 x M5 x 50
spring washers: 2

1.69 €

1 4 Days PBTwith reducing bush--20-40 x 44 x 20socket head screws: 2 x M5 x 35
spring washers: 2
Reducing bush: M18

3.84 €

1 4 Days PBTwith reducing bush--34-56 x 58 x 20socket head screws: 2 x M5 x 50
spring washers: 2

8.15 €

1 4 Days PA---20-35 x 50 x 29socket head screws: 2 x M6 x 30
spring washers: 2
nuts for C-type profile rails: 2 x SW 11 mm

Tech Support