Flange Plate (E43001)

Flange Plate E43001

Product Details:

Manufacturer part number: E43001

Brand: IFM ELECTRONIC

Price: 54.55

Delivery time: 4 Days


Technical Data:

Pressure Rating: 0.5 bar

Materials: Aluminium anodised; Lock nut: stainless steel; spacer: brass; clamping ring: FKM; Sealing: NBR

Design: For capacitive level sensors LK, LI, LT, LL

Ambient Temperature: 0-80 °C

Sensor Connection: Clamp adapter Ø 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E43001

Part Number
E43001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Ambient Temperature
(°C)
Sensor Connection Type of Mounting Tank Pressure
(bar)
Tightening Torque
(Nm)
Installation

54.55 €

1 4 Days 0.5Aluminium anodised; Lock nut: stainless steel; spacer: brass; clamping ring: FKM; Sealing: NBRFor capacitive level sensors LK, LI, LT, LL0-80Clamp adapter Ø 16 mmaccording to DIN 24557-6-9according to DIN 24557

Loading...

  1. 1

Basic information

Process Connection flange

This page is Flange Plate, part number E43001.
You can find the detail information about specifications and dimensions on part number E43001.

Variation of this product

Part Number
E43005
E43006
E43007
E43201
E43202
E43206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Ambient Temperature
(°C)
Sensor Connection Type of Mounting Tank Pressure
(bar)
Tightening Torque
(Nm)
Installation

66.88 €

1 4 Days 0.5flange: aluminium anodised; Lock nut: stainless steel; spacer: brass; clamping ring: FKMFor capacitive level sensors LK, LI, LT, LL0-80Clamp adapter Ø 16 mm--6-9-

51.23 €

1 4 Days 0.5flange: aluminium anodised; Lock nut: stainless steel; spacer: brass; clamping ring: FKMFor capacitive level sensors LK, LI, LT, LL-Clamp adapter Ø 16 mm--6-9-

55.38 €

1 4 Days 0.5flange: aluminium anodised; Lock nut: stainless steel; spacer: brass; clamping ring: FKM; Sealing: TesnitFor capacitive level sensors LK, LI, LT, LL0-80Clamp adapter Ø 16 mm--6-9-

54.69 €

1 4 Days -flange: stainless steel (1.4305 / 303); Sealing: NBRFor level sensors LR0-80G 3/4according to DIN 24557-1-166-9according to DIN 24557

52.76 €

1 4 Days -flange: stainless steel (1.4305 / 303)For level sensors LR-G 3/4--1-16; (depending on the used seal)6-9-

64.94 €

1 4 Days -flange: stainless steel (1.4305 / 303); Sealing: NBRFor level sensors LR0-803/4"NPTaccording to DIN 24557-1-16< 40according to DIN 24557

Tech Support