Coloured Surround【2 Pieces Per Package】 (E80376)

Coloured Surround E80376

Product Details:

Manufacturer part number: E80376

Brand: IFM ELECTRONIC

Price: 9.36

Delivery time: 4 Days


Technical Data:

Materials: polycarbonate-ABS orange


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E80376

Part Number
E80376
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials

9.36 €

2 Pieces Per Package

1 pack 4 Days polycarbonate-ABS orange

Loading...

  1. 1

Basic information

Design For type KT50 Pack Quantity(pcs.) 2 Dimensions(mm) 100 x 10 x 100

This page is Coloured Surround, part number E80376.
You can find the detail information about specifications and dimensions on part number E80376.

Variation of this product

Part Number
E12384
E80372
E80373
E80374
E80375
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Materials

9.36 €

2 Pieces Per Package

1 pack 4 Days PC black

9.36 €

2 Pieces Per Package

1 pack 4 Days polycarbonate-ABS yellow

9.36 €

2 Pieces Per Package

1 pack 4 Days polycarbonate-ABS green

9.36 €

2 Pieces Per Package

1 pack 4 Days polycarbonate-ABS red

9.36 €

2 Pieces Per Package

1 pack 4 Days polycarbonate-ABS blue

Tech Support