Mounting Bracket【1-2 Pieces Per Package】 (E80335)

Mounting Bracket E80335

Product Details:

Manufacturer part number: E80335

Brand: IFM ELECTRONIC

Price: 27.41

Delivery time: 4 Days


Technical Data:

Suitable for Shaft Diameters: - mm

Materials: stainless steel (1.4301 / 304)

Design: -

Shaft Height for Valve Drive: -

Type of Mounting: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E80335

Part Number
E80335
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for Shaft Diameters
(mm)
Materials Design Shaft Height for Valve Drive Type of Mounting Hole Spacing for Mounting Bracket Inside Diameter
(mm)
Installation Dimensions
(mm)
Accessories (Included)

27.41 €

1 4 Days -stainless steel (1.4301 / 304)--------

Loading...

  1. 1

This page is Mounting Bracket, part number E80335.
You can find the detail information about specifications and dimensions on part number E80335.

Variation of this product

Part Number
E10730
E12628
E12674
E2D401
E35065
E3X102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for Shaft Diameters
(mm)
Materials Design Shaft Height for Valve Drive Type of Mounting Hole Spacing for Mounting Bracket Inside Diameter
(mm)
Installation Dimensions
(mm)
Accessories (Included)

22.16 €

1 4 Days -stainless steel (1.4305 / 303)------87 x 80 x 49.5-

61.86 €

1 4 Days > 38Mounting bracket: stainless steel (1.4404 / 316L); shaft adapter: aluminiumFor mechanical interfaces to pneumatic actuators VDI / VDE 384530 / 40 / 50 mm-80 x 30 / 130 x 30 mm---socket head screw: 1 x M6 x 45, stainless steel
socket head screws: 8 x M5 x 8, stainless steel
hexagon nuts: 8 x M5, stainless steel

61.86 €

1 4 Days > 38Mounting bracket: stainless steel (1.4404 / 316L); shaft adapter: aluminiumFor mechanical interfaces to pneumatic actuators VDI / VDE 384520 / 30 / 40 mm-80 x 30 / 130 x 30 mm---socket head screw: 1 x M6 x 60, stainless steel
socket head screws: 8 x M5 x 8, stainless steel
hexagon nuts: 8 x M5, stainless steel

58.70 €

1 4 Days -fixture: metalVESA standard, for Touch Panel PC, 100 x 100 mm----For wall mounting126.8 x 123.3 x 23.2-

65.14 €

1 4 Days -steel (1.0037 / S235JR) galvanisedFor types M30---30---

25.75 €

1 4 Days -fixture: aluminiumFor types O3X-rear installation via screws---46 x 102 x 2Cylinder screws: 3 x M3 x 6, steel

Tech Support