Limit Plunger

Limit Plunger
[Specifications]
・Materials: Limit plunger: free cutting steel; plunger: steel (1.0503 / C45K) hardened on front; Lock nut: brass nickel-plated
・Activation Force(N): 4.9-7845

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E10154
E10155
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design

61.23 €

1 4 Days For types, M8 x 1, Sn = 1 mm b, 2 mm b

66.92 €

1 4 Days For type, Ø 6.5 mm, Sn = 1mm b

Loading...

  1. 1

Basic information

Materials Limit plunger: free cutting steel; plunger: steel (1.0503 / C45K) hardened on front; Lock nut: brass nickel-plated Activation Force(N) 4.9-7845

Tech Support